0

Gira E2 cover frame with inscription space grey matt (lacquered)

Specification
Item no.
GBP/unit
excl. VAT:
Room
Quantity
EAN
PU
PS
1-gang
1091 37
15.03
4010337082590
1/10
11
2-gang horizontal
1092 37
24.62
4010337082651
1/10
11
2-gang vertical
1102 37
24.62
4010337082699
1/10
11
3-gang horizontal
1093 37
39.37
4010337082668
1/5
11
3-gang vertical
1103 37
39.37
4010337082729
1/5
11
4-gang horizontal
1094 37
60.70
4010337082675
1/5
11
4-gang vertical
1114 37
60.70
4010337082873
1/5
11
5-gang horizontal
1095 37
88.37
4010337082682
1/5
11
5-gang vertical
1115 37
88.37
4010337082880
1/5
11

Recommended retail price, prices valid for United Kingdom as of the stated date 01/26
Price system (PS) not equal to 1, 14 = reduced discount.

1-gang
EAN 4010337082590
Item no. 1091 37PU 1/10
GBP 15.03PS 11
2-gang horizontal
EAN 4010337082651
Item no. 1092 37PU 1/10
GBP 24.62PS 11
2-gang vertical
EAN 4010337082699
Item no. 1102 37PU 1/10
GBP 24.62PS 11
3-gang horizontal
EAN 4010337082668
Item no. 1093 37PU 1/5
GBP 39.37PS 11
3-gang vertical
EAN 4010337082729
Item no. 1103 37PU 1/5
GBP 39.37PS 11
4-gang horizontal
EAN 4010337082675
Item no. 1094 37PU 1/5
GBP 60.70PS 11
4-gang vertical
EAN 4010337082873
Item no. 1114 37PU 1/5
GBP 60.70PS 11
5-gang horizontal
EAN 4010337082682
Item no. 1095 37PU 1/5
GBP 88.37PS 11
5-gang vertical
EAN 4010337082880
Item no. 1115 37PU 1/5
GBP 88.37PS 11

Recommended retail price, prices valid for United Kingdom as of the stated date 01/26
Price system (PS) not equal to 1, 14 = reduced discount.

Features

  • Shatter-proof.
  • Spray-proof.
  • Frames with transparent view window for inscription.
  • Ideally suited for use in buildings in which the electrical installation must be identified and documented, for example in administrations, commercial operations, airports, companies, and hospitals.
  • Plastic: halogen-free, impact-resistant and shatter-proof thermoplastic” or would that then be polycarbonate.

Notes

  • Not to be used with: surface-mounted housing with flat design, surface-mounted housing.

Dimensions

Width80.80 mm
Height80.80 mm
Depth9.30 mm

More links

Gira E2 - Highly reduced design
More

Data sheet

Advertisement text

Cover frame

Cleaning and care.

PDF, 600.29 KB

Download
More images in the media database

The media database contains images of the selected products that you can use for your publications. Please read our terms of use.

Go to media database