0

Inscription sheets for Gira System 55 pushbutton sensor 3, call button, wireless wall transmitter flat Push button sensor 3, call button, flat radio wall transmitter

Specification
Item no.
GBP/unit
excl. VAT:
Room
Quantity
EAN
PU
PS
3 x 25 labelling fields 38 x 54 mm
1090 00
37.53
4010337040156
1
06

Recommended retail price, prices valid for United Kingdom as of the stated date 01/26
Price system (PS) not equal to 1, 14 = reduced discount.

3 x 25 labelling fields 38 x 54 mm
EAN 4010337040156
Item no. 1090 00PU 1
GBP 37.53PS 06

Recommended retail price, prices valid for United Kingdom as of the stated date 01/26
Price system (PS) not equal to 1, 14 = reduced discount.

Features

  • Pre-cut inscription sheets made from PET film inDIN A4 format.

Notes

  • Inscription sheets can only be printed with a laser printer.

More links

To design your print, enter the Gira order number of your text labels on the following website.
More

Data sheet

Advertisement text

Beispiele für DesignPro

Beispiele für die Beschriftungssoftware DesignPro (05.2005).

Item no. 1423 00

ZIP, 81.3 KB

Download
DesignPro Vorlagen-Update

Vorlagen-Update (06.2005).

Item no. 1423 00

ZIP, 1.89 MB

Download
More images in the media database

The media database contains images of the selected products that you can use for your publications. Please read our terms of use.

Go to media database