0

Surface-mounted housing, including cover frame black matt (lacquered)

New

Specification
Item no.
GBP/unit
excl. VAT:
Room
Quantity
EAN
PU
PS
1-gang
1061 74
37.97
4010337109440
1
13
2-gang
1062 74
60.37
4010337109457
1
13
3-gang
1063 74
81.94
4010337109464
1
13

Recommended retail price, prices valid for United Kingdom as of the stated date 01/26
Price system (PS) not equal to 1, 14 = reduced discount.

New product.

1-gang
EAN 4010337109440
Item no. 1061 74PU 1
GBP 37.97PS 13
2-gang
EAN 4010337109457
Item no. 1062 74PU 1
GBP 60.37PS 13
3-gang
EAN 4010337109464
Item no. 1063 74PU 1
GBP 81.94PS 13

Recommended retail price, prices valid for United Kingdom as of the stated date 01/26
Price system (PS) not equal to 1, 14 = reduced discount.

New product.

Technical data

Cover frame 1-gB 89,9 x H 89,9 x T 53,3
Cover frame 2-gB 89,9 x H 161,0 x T 53,3
Cover frame 3-gB 89,9 x H 232,5 x T 53,3
Corner radiusR 0.3

Dimensions

Width89.95 mm
Height89.95 mm
Depth53.30 mm
Data sheet

Advertisement text

More images in the media database

The media database contains images of the selected products that you can use for your publications. Please read our terms of use.

Go to media database