0

Gira F300 cover frame grey matt (lacquered)

New

Specification
Item no.
GBP/unit
excl. VAT:
Room
Quantity
EAN
PU
PS
1-gang
0211 86
11.34
4010337113492
1/10
11
2-gang
0212 86
17.22
4010337113522
1/10
11
2-gang, without crossbar
1002 86
17.22
4010337131915
1/10
11
3-gang
0213 86
28.31
4010337113577
1/5
11
4-gang
0214 86
45.99
4010337113621
1/5
11
5-gang
0215 86
69.98
4010337131908
1/5
11

Recommended retail price, prices valid for United Kingdom as of the stated date 01/26
Price system (PS) not equal to 1, 14 = reduced discount.

New product. Available from 09/2026.

1-gang
EAN 4010337113492
Item no. 0211 86PU 1/10
GBP 11.34PS 11
2-gang
EAN 4010337113522
Item no. 0212 86PU 1/10
GBP 17.22PS 11
2-gang, without crossbar
EAN 4010337131915
Item no. 1002 86PU 1/10
GBP 17.22PS 11
3-gang
EAN 4010337113577
Item no. 0213 86PU 1/5
GBP 28.31PS 11
4-gang
EAN 4010337113621
Item no. 0214 86PU 1/5
GBP 45.99PS 11
5-gang
EAN 4010337131908
Item no. 0215 86PU 1/5
GBP 69.98PS 11

Recommended retail price, prices valid for United Kingdom as of the stated date 01/26
Price system (PS) not equal to 1, 14 = reduced discount.

New product. Available from 09/2026.

Features

  • In the Pure White Gloss finish: made from 85% bio-based plastic.

Technical data

Cover frame 1-gB 80,8 x H 80,8 x T 11,4
Cover frame 2-gB 80,8 x H 151,9 x T 11,4
Cover frame 2-g w/o cbB 80,8 x H 151,9 x T 11,4
Cover frame 3-gB 80,8 x H 223,4 x T 11,4
Cover frame 4-gB 80,8 x H 297,7 x T 11,4
Cover frame 5-gB 80,8 x H 366,0 x T 11,4
Corner radiusR 0.5
Biocircular plastic
Colour option: Pure white glossyat least 50%
Datenblatt

Ausschreibungstexte

Cover frame

Cleaning and care.

PDF, 600.29 KB

Download
More images in the media database

The media database contains images of the selected products that you can use for your publications. Please read our terms of use.

Go to media database