New

Recommended retail price, prices valid for United Kingdom as of the stated date 01/26
Price system (PS) not equal to 1, 14 = reduced discount.
New product. Available from 09/2026.
Recommended retail price, prices valid for United Kingdom as of the stated date 01/26
Price system (PS) not equal to 1, 14 = reduced discount.
New product. Available from 09/2026.
| Cover frame 1-g | B 80,8 x H 80,8 x T 11,4 |
| Cover frame 2-g | B 80,8 x H 151,9 x T 11,4 |
| Cover frame 2-g w/o cb | B 80,8 x H 151,9 x T 11,4 |
| Cover frame 3-g | B 80,8 x H 223,4 x T 11,4 |
| Cover frame 4-g | B 80,8 x H 297,7 x T 11,4 |
| Cover frame 5-g | B 80,8 x H 366,0 x T 11,4 |
| Corner radius | R 0.5 |
| Biocircular plastic | |
| Colour option: Pure white glossy | at least 50% |