0

Gira F200 cover frame pure white glossy

New

Specification
Item no.
GBP/unit
excl. VAT:
Room
Quantity
EAN
PU
PS
1-gang
0211 70
7.02
4010337113171
1/10
01
2-gang
0212 70
12.39
4010337113225
1/10
01
2-gang, without crossbar
1002 70
12.39
4010337113430
1/10
01
3-gang
0213 70
20.01
4010337113270
1/5
01
4-gang
0214 70
32.20
4010337113331
1/5
01
5-gang
0215 70
49.19
4010337113386
1/5
01

Recommended retail price, prices valid for United Kingdom as of the stated date 01/26
Price system (PS) not equal to 1, 14 = reduced discount.

New product.

1-gang
EAN 4010337113171
Item no. 0211 70PU 1/10
GBP 7.02PS 01
2-gang
EAN 4010337113225
Item no. 0212 70PU 1/10
GBP 12.39PS 01
2-gang, without crossbar
EAN 4010337113430
Item no. 1002 70PU 1/10
GBP 12.39PS 01
3-gang
EAN 4010337113270
Item no. 0213 70PU 1/5
GBP 20.01PS 01
4-gang
EAN 4010337113331
Item no. 0214 70PU 1/5
GBP 32.20PS 01
5-gang
EAN 4010337113386
Item no. 0215 70PU 1/5
GBP 49.19PS 01

Recommended retail price, prices valid for United Kingdom as of the stated date 01/26
Price system (PS) not equal to 1, 14 = reduced discount.

New product.

Technical data

Cover frame 1-gB 90,0 x H 90,0 x T 11,4
Cover frame 2-gB 90,0 x H 161,1 x T 11,4
Cover frame 2-g w/o cbB 90,0 x H 161,1 x T 11,4
Cover frame 3-gB 90,0 x H 232,6 x T 11,4
Cover frame 4-gB 90,0 x H 303,9 x T 11,4
Cover frame 5-gB 90,0 x H 375,2 x T 11,4
Corner radiusR 0.3

Dimensions

Width90.00 mm
Height161.10 mm
Depth11.40 mm
Data sheet

Advertisement text

Cover frame

Cleaning and care.

PDF, 600.29 KB

Download
Gira F200 cover frame pure white glossy

Life cycle assessment in accordance with ISO 14040

Item no. 0211 70

PDF, 105.42 KB

Download
More images in the media database

The media database contains images of the selected products that you can use for your publications. Please read our terms of use.

Go to media database