0

Gira E2 cover frame black matt (lacquered)

Specification
Item no.
GBP/unit
excl. VAT:
Room
Quantity
EAN
PU
PS
1-gang
0211 09
11.34
4010337036739
1/10
11
1.5-gang
1001 09
16.78
4010337072775
1/10
11
2-gang
0212 09
17.22
4010337036760
1/10
11
2-gang, without crossbar
1002 09
17.22
4010337036784
1/10
11
3-gang
0213 09
28.31
4010337036821
1/5
11
4-gang
0214 09
45.99
4010337036869
1/5
11
5-gang
0215 09
69.98
4010337036906
1/5
11

Recommended retail price, prices valid for United Kingdom as of the stated date 01/26
Price system (PS) not equal to 1, 14 = reduced discount.

1-gang
EAN 4010337036739
Item no. 0211 09PU 1/10
GBP 11.34PS 11
1.5-gang
EAN 4010337072775
Item no. 1001 09PU 1/10
GBP 16.78PS 11
2-gang
EAN 4010337036760
Item no. 0212 09PU 1/10
GBP 17.22PS 11
2-gang, without crossbar
EAN 4010337036784
Item no. 1002 09PU 1/10
GBP 17.22PS 11
3-gang
EAN 4010337036821
Item no. 0213 09PU 1/5
GBP 28.31PS 11
4-gang
EAN 4010337036869
Item no. 0214 09PU 1/5
GBP 45.99PS 11
5-gang
EAN 4010337036906
Item no. 0215 09PU 1/5
GBP 69.98PS 11

Recommended retail price, prices valid for United Kingdom as of the stated date 01/26
Price system (PS) not equal to 1, 14 = reduced discount.

Features

  • Plastic: halogen-free, impact-resistant and shatter-proof thermoplastic” or would that then be polycarbonate.

Notes

  • Also suitable for duct installation.
  • In connection with the sealing kit, cover frame (1-gang to 5-gang) is also suitable for installation as water-protected flush-mounted IP44.

More links

Gira E2 - Highly reduced design
More

Data sheet

Advertisement text

Revit file for BIM (Building information modeling)

Item no. 100209

RFA, 364 KB

Download
IFC file for BIM (Building information modeling)

Item no. 100209

IFC, 12.03 KB

Download
Cover frame

Cleaning and care.

PDF, 600.29 KB

Download
Gira E2

Steckbrief, Merkmale, Abmessungen, Technische Daten, Designvarianten.

PDF, 329.98 KB

Download
More images in the media database

The media database contains images of the selected products that you can use for your publications. Please read our terms of use.

Go to media database