Gira Event cover frame pure white matt with anthracite intermediate frame
1-gang
0211 07
10.74
4010337211075
1/10
11
2-gang
0212 07
16.23
4010337212072
1/10
11
2-gang, without crossbar
1002 07
16.23
4010337002079
1/10
11
3-gang
0213 07
27.01
4010337213079
1/5
11
4-gang
0214 07
43.59
4010337214076
1/5
11
5-gang
0215 07
65.74
4010337215073
1/5
11
Recommended retail price, prices valid for United Kingdom as of the stated date 01/26
Price system (PS) not equal to 1, 14 = reduced discount.
Recommended retail price, prices valid for United Kingdom as of the stated date 01/26
Price system (PS) not equal to 1, 14 = reduced discount.
Dimensions
| Width | 90.00 mm |
| Height | 161.10 mm |
| Depth | 11.40 mm |
More links
Gira Event - Unusual form, classic colouring
More
Revit file for BIM (Building information modeling)
Item no. 100207
RFA, 396 KB
IFC file for BIM (Building information modeling)
Item no. 100207
IFC, 44.01 KB
Cover frame
Cleaning and care.
Gira Event
Steckbrief, Merkmale, Abmessungen, Technische Daten, Designvarianten.
More images in the media databaseThe media database contains images of the selected products that you can use for your publications. Please read our terms of use.
Go to media database