Data cap with support ring and inscription space for communication technology inserts
cream white glossy
0870 01
15.94
4010337870012
1
01
pure white glossy
0870 03
15.94
4010337870036
1
01
pure white matt
0870 27
15.94
4010337870272
1
01
anthracite
0870 28
18.43
4010337870289
1
11
colour aluminium
0870 26
22.33
4010337870265
1
11
black matt
0870 005
22.33
4010337037057
1
11
grey matt
0870 015
22.33
4010337081906
1
11
Recommended retail price, prices valid for United Kingdom as of the stated date 01/26
Price system (PS) not equal to 1, 14 = reduced discount.
Recommended retail price, prices valid for United Kingdom as of the stated date 01/26
Price system (PS) not equal to 1, 14 = reduced discount.
Necessary accessories
One of the following items:
Communication technology
Notes
For screw attachment only. For vertical outlet and outlet at a 30° angle.
Inserts for Data Caps
Operating instructions.
Item no. 0039 00
0047 00
0048 00
0049 00
0050 00
0052 00
0053 00
0055 00
0058 00
0059 00
0064 00
0088 00
0089 00
0090 00
0091 00
0092 00
0093 00
0732 00
PDF, 126.68 KB
More images in the media databaseThe media database contains images of the selected products that you can use for your publications. Please read our terms of use.
Go to media database