0

Blank cover plate

Specification
Item no.
GBP/unit
excl. VAT:
Room
Quantity
EAN
PU
PS
pure white
0268 66
13.73
4010337268666
1/5
13
anthracite
0268 67
20.09
4010337268673
1
13
colour aluminium
0268 65
20.09
4010337268659
1/5
13

Recommended retail price, prices valid for United Kingdom as of the stated date 01/26
Price system (PS) not equal to 1, 14 = reduced discount.

pure white
EAN 4010337268666
Item no. 0268 66PU 1/5
GBP 13.73PS 13
anthracite
EAN 4010337268673
Item no. 0268 67PU 1
GBP 20.09PS 13
colour aluminium
EAN 4010337268659
Item no. 0268 65PU 1/5
GBP 20.09PS 13

Recommended retail price, prices valid for United Kingdom as of the stated date 01/26
Price system (PS) not equal to 1, 14 = reduced discount.

Features

  • Water-protected flush-mounted IP44

Notes

  • Wall plugs must be used when using the cover frame, 1-gang.
Datenblatt

Ausschreibungstexte

Revit Datei für BIM (Building Information Modeling)

Item no. 026865

RFA, 588 KB

Download
IFC Datei für BIM (Building Information Modeling)

Item no. 026865

IFC, 13.13 KB

Download
Blank cover plate

EC Declaration of conformity

Item no. 0268 005 0268 01 0268 015 0268 03 0268 26 0268 27 0268 28 0268 40 0268 42 0268 43 0268 46 0268 47 0268 65 0268 66 0268 67 0268 70 0268 72 0268 73 0268 74 0268 76 0268 112 0268 600 0268 603 0268 604

PDF, 175.24 KB

Download
More images in the media database

The media database contains images of the selected products that you can use for your publications. Please read our terms of use.

Go to media database