0

Gira F300 cover frame pure white glossy

New

Specification
Item no.
GBP/unit
excl. VAT:
Room
Quantity
EAN
PU
PS
1-gang
0211 80
6.99
4010337113478
1/10
01
2-gang
0212 80
9.60
4010337113539
1/10
01
2-gang, without crossbar
1002 80
9.60
4010337131830
1/10
01
3-gang
0213 80
17.52
4010337113584
1/5
01
4-gang
0214 80
28.31
4010337113638
1/5
01
5-gang
0215 80
43.19
4010337131823
1/5
01

Recommended retail price, prices valid for United Kingdom as of the stated date 01/26
Price system (PS) not equal to 1, 14 = reduced discount.

New product. Available from 09/2026.

1-gang
EAN 4010337113478
Item no. 0211 80PU 1/10
GBP 6.99PS 01
2-gang
EAN 4010337113539
Item no. 0212 80PU 1/10
GBP 9.60PS 01
2-gang, without crossbar
EAN 4010337131830
Item no. 1002 80PU 1/10
GBP 9.60PS 01
3-gang
EAN 4010337113584
Item no. 0213 80PU 1/5
GBP 17.52PS 01
4-gang
EAN 4010337113638
Item no. 0214 80PU 1/5
GBP 28.31PS 01
5-gang
EAN 4010337131823
Item no. 0215 80PU 1/5
GBP 43.19PS 01

Recommended retail price, prices valid for United Kingdom as of the stated date 01/26
Price system (PS) not equal to 1, 14 = reduced discount.

New product. Available from 09/2026.

Technical data

Cover frame 1-gB 80,8 x H 80,8 x T 11,4
Cover frame 2-gB 80,8 x H 151,9 x T 11,4
Cover frame 2-g w/o cbB 80,8 x H 151,9 x T 11,4
Cover frame 3-gB 80,8 x H 223,4 x T 11,4
Cover frame 4-gB 80,8 x H 297,7 x T 11,4
Cover frame 5-gB 80,8 x H 366,0 x T 11,4
Corner radiusR 0.5

Dimensions

Width80.80 mm
Depth11.40 mm
Data sheet

Advertisement text

Cover frame

Cleaning and care.

PDF, 600.29 KB

Download
Gira F300 cover frame pure white glossy

Life cycle assessment in accordance with ISO 14040

Item no. 0211 80

PDF, 106.1 KB

Download
More images in the media database

The media database contains images of the selected products that you can use for your publications. Please read our terms of use.

Go to media database