Gira Event Clear cover frame brown with cream white glossy intermediate frame
1-gang
0211 761
13.00
4010337069270
1/10
11
2-gang
0212 761
19.76
4010337069294
1/10
11
2-gang, without crossbar
1002 761
19.76
4010337070641
1/10
11
3-gang
0213 761
32.59
4010337069317
1/5
11
4-gang
0214 761
52.59
4010337069324
1/5
11
5-gang
0215 761
80.06
4010337069331
1/5
11
Recommended retail price, prices valid for United Kingdom as of the stated date 01/26
Price system (PS) not equal to 1, 14 = reduced discount.
Recommended retail price, prices valid for United Kingdom as of the stated date 01/26
Price system (PS) not equal to 1, 14 = reduced discount.
Dimensions
| Width | 90.00 mm |
| Height | 375.20 mm |
| Depth | 11.40 mm |
More links
Gira Event Clear - Clear deep appearance, high-gloss surface, a wide variety of colours
More
Revit file for BIM (Building information modeling)
Item no. 0215761
RFA, 396 KB
IFC file for BIM (Building information modeling)
Item no. 0215761
IFC, 83.8 KB
Cover frame
Cleaning and care.
Gira Event
Steckbrief, Merkmale, Abmessungen, Technische Daten, Designvarianten.
More images in the media databaseThe media database contains images of the selected products that you can use for your publications. Please read our terms of use.
Go to media database