0

Gira F100 cover frame black matt (lacquered)

New

Specification
Item no.
GBP/unit
excl. VAT:
Room
Quantity
EAN
PU
PS
1-gang
0211 174
11.34
4010337135968
1/10
11
2-gang
0212 174
17.22
4010337133612
1/10
11
2-gang, without crossbar
1002 174
17.22
4010337133650
1/10
11
3-gang
0213 174
28.31
4010337133629
1/5
11
4-gang
0214 174
45.99
4010337133636
1/5
11
5-gang
0215 174
69.98
4010337135845
1/5
11

Recommended retail price, prices valid for United Kingdom as of the stated date 01/26
Price system (PS) not equal to 1, 14 = reduced discount.

New product.

1-gang
EAN 4010337135968
Item no. 0211 174PU 1/10
GBP 11.34PS 11
2-gang
EAN 4010337133612
Item no. 0212 174PU 1/10
GBP 17.22PS 11
2-gang, without crossbar
EAN 4010337133650
Item no. 1002 174PU 1/10
GBP 17.22PS 11
3-gang
EAN 4010337133629
Item no. 0213 174PU 1/5
GBP 28.31PS 11
4-gang
EAN 4010337133636
Item no. 0214 174PU 1/5
GBP 45.99PS 11
5-gang
EAN 4010337135845
Item no. 0215 174PU 1/5
GBP 69.98PS 11

Recommended retail price, prices valid for United Kingdom as of the stated date 01/26
Price system (PS) not equal to 1, 14 = reduced discount.

New product.

Technical data

Cover frame 1-gB 83,3 x H 83,3 x T 10,6
Cover frame 2-gB 83,3 x H 154,4 x T 10,6
Cover frame 2-g w/o cbB 83,3 x H 154,4 x T 10,6
Cover frame 3-gB 83,3 x H 225,9 x T 10,6
Cover frame 4-gB 83,3 x H 297,2 x T 10,6
Cover frame 5-gB 83,3 x H 368,5 x T 10,6
Corner radiusR 3

Dimensions

Width83.30 mm
Height368.50 mm
Depth10.60 mm
Data sheet

Advertisement text

Cover frame

Cleaning and care.

PDF, 600.29 KB

Download
More images in the media database

The media database contains images of the selected products that you can use for your publications. Please read our terms of use.

Go to media database