0

Gira F200 cover frame for flat installation anthracite (lacquered)

New

Specification
Item no.
GBP/unit
excl. VAT:
Room
Quantity
EAN
PU
PS
1-gang
0211 735
11.37
4010337108887
1/10/100
11
2-gang
0212 735
20.01
4010337108962
1/10
11
3-gang
0213 735
30.80
4010337109297
1/5
11
4-gang
0214 735
49.89
4010337109341
1/5
11

Recommended retail price, prices valid for United Kingdom as of the stated date 01/26
Price system (PS) not equal to 1, 14 = reduced discount.

New product. Available from 09/2026.

1-gang
EAN 4010337108887
Item no. 0211 735PU 1/10/100
GBP 11.37PS 11
2-gang
EAN 4010337108962
Item no. 0212 735PU 1/10
GBP 20.01PS 11
3-gang
EAN 4010337109297
Item no. 0213 735PU 1/5
GBP 30.80PS 11
4-gang
EAN 4010337109341
Item no. 0214 735PU 1/5
GBP 49.89PS 11

Recommended retail price, prices valid for United Kingdom as of the stated date 01/26
Price system (PS) not equal to 1, 14 = reduced discount.

New product. Available from 09/2026.

Features

  • In the Pure White Gloss finish: made from 85% bio-based plastic.

Technical data

Cover frame 1-gB 90,0 x H 90,0 x T 3,4
Cover frame 2-gB 90,0 x H 161,1 x T 3,4
Cover frame 3-gB 90,0 x H 232,6 x T 3,4
Cover frame 4-gB 90,0 x H 303,9 x T 3,4
Corner radiusR 0.3
Biocircular plastic
Colour option: Pure white glossyat least 50%

Dimensions

Width90.00 mm
Height303.90 mm
Depth3.40 mm
Datenblatt


Ausschreibungstexte


More images in the media database

The media database contains images of the selected products that you can use for your publications. Please read our terms of use.

Go to media database