0

Gira F200 cover frame pure white matt (lacquered)

New

Specification
Item no.
GBP/unit
excl. VAT:
Room
Quantity
EAN
PU
PS
1-gang
0211 72
11.37
4010337113188
1/10
11
2-gang
0212 72
20.01
4010337113232
1/10
11
2-gang, without crossbar
1002 72
20.01
4010337113447
1/10
11
3-gang
0213 72
30.80
4010337113287
1/5
11
4-gang
0214 72
49.89
4010337113348
1/5
11
5-gang
0215 72
75.97
4010337113393
1/5
11

Recommended retail price, prices valid for United Kingdom as of the stated date 01/26
Price system (PS) not equal to 1, 14 = reduced discount.

New product. Available from 09/2026.

1-gang
EAN 4010337113188
Item no. 0211 72PU 1/10
GBP 11.37PS 11
2-gang
EAN 4010337113232
Item no. 0212 72PU 1/10
GBP 20.01PS 11
2-gang, without crossbar
EAN 4010337113447
Item no. 1002 72PU 1/10
GBP 20.01PS 11
3-gang
EAN 4010337113287
Item no. 0213 72PU 1/5
GBP 30.80PS 11
4-gang
EAN 4010337113348
Item no. 0214 72PU 1/5
GBP 49.89PS 11
5-gang
EAN 4010337113393
Item no. 0215 72PU 1/5
GBP 75.97PS 11

Recommended retail price, prices valid for United Kingdom as of the stated date 01/26
Price system (PS) not equal to 1, 14 = reduced discount.

New product. Available from 09/2026.

Features

  • In the Pure White Gloss finish: made from 85% bio-based plastic.

Technical data

Cover frame 1-gB 90,0 x H 90,0 x T 11,4
Cover frame 2-gB 90,0 x H 161,1 x T 11,4
Cover frame 2-g w/o cbB 90,0 x H 161,1 x T 11,4
Cover frame 3-gB 90,0 x H 232,6 x T 11,4
Cover frame 4-gB 90,0 x H 303,9 x T 11,4
Cover frame 5-gB 90,0 x H 375,2 x T 11,4
Corner radiusR 0.3
Biocircular plastic
Colour option: Pure white glossyat least 50%
Datenblatt

Ausschreibungstexte

Cover frame

Cleaning and care.

PDF, 600.29 KB

Download
More images in the media database

The media database contains images of the selected products that you can use for your publications. Please read our terms of use.

Go to media database