0

Gira F300 cover frame pure white matt (lacquered)

New

Specification
Item no.
GBP/unit
excl. VAT:
Room
Quantity
EAN
PU
PS
1-gang
0211 82
11.34
4010337113485
1/10
11
2-gang
0212 82
17.22
4010337113546
1/10
11
2-gang, without crossbar
1002 82
17.22
4010337131854
1/10
11
3-gang
0213 82
28.31
4010337113591
1/5
11
4-gang
0214 82
45.99
4010337113645
1/5
11
5-gang
0215 82
69.98
4010337131847
1/5
11

Recommended retail price, prices valid for United Kingdom as of the stated date 01/26
Price system (PS) not equal to 1, 14 = reduced discount.

New product. Available from 09/2026.

1-gang
EAN 4010337113485
Item no. 0211 82PU 1/10
GBP 11.34PS 11
2-gang
EAN 4010337113546
Item no. 0212 82PU 1/10
GBP 17.22PS 11
2-gang, without crossbar
EAN 4010337131854
Item no. 1002 82PU 1/10
GBP 17.22PS 11
3-gang
EAN 4010337113591
Item no. 0213 82PU 1/5
GBP 28.31PS 11
4-gang
EAN 4010337113645
Item no. 0214 82PU 1/5
GBP 45.99PS 11
5-gang
EAN 4010337131847
Item no. 0215 82PU 1/5
GBP 69.98PS 11

Recommended retail price, prices valid for United Kingdom as of the stated date 01/26
Price system (PS) not equal to 1, 14 = reduced discount.

New product. Available from 09/2026.

Features

  • In the Pure White Gloss finish: made from 85% bio-based plastic.

Technical data

Cover frame 1-gB 80,8 x H 80,8 x T 11,4
Cover frame 2-gB 80,8 x H 151,9 x T 11,4
Cover frame 2-g w/o cbB 80,8 x H 151,9 x T 11,4
Cover frame 3-gB 80,8 x H 223,4 x T 11,4
Cover frame 4-gB 80,8 x H 297,7 x T 11,4
Cover frame 5-gB 80,8 x H 366,0 x T 11,4
Corner radiusR 0.5
Biocircular plastic
Colour option: Pure white glossyat least 50%

Dimensions

Width80.80 mm
Depth11.40 mm
Data sheet

Advertisement text

Cover frame

Cleaning and care.

PDF, 600.29 KB

Download
More images in the media database

The media database contains images of the selected products that you can use for your publications. Please read our terms of use.

Go to media database