Gira Event Clear cover frame white with anthracite intermediate frame
1-gang
0211 728
13.36
4010337068754
1/10
11
2-gang
0212 728
20.90
4010337068761
1/10
11
2-gang, without crossbar
1002 728
20.90
4010337070207
1/10
11
3-gang
0213 728
33.61
4010337068778
1/5
11
4-gang
0214 728
54.23
4010337068785
1/5
11
5-gang
0215 728
82.64
4010337068792
1/5
11
Recommended retail price, prices valid for United Kingdom as of the stated date 01/26
Price system (PS) not equal to 1, 14 = reduced discount.
Recommended retail price, prices valid for United Kingdom as of the stated date 01/26
Price system (PS) not equal to 1, 14 = reduced discount.
Dimensions
| Width | 90.00 mm |
| Height | 232.60 mm |
| Depth | 11.40 mm |
More links
Gira Event Clear - Clear deep appearance, high-gloss surface, a wide variety of colours
More
Revit file for BIM (Building information modeling)
Item no. 0213728
RFA, 388 KB
IFC file for BIM (Building information modeling)
Item no. 0213728
IFC, 73.25 KB
Cover frame
Cleaning and care.
Gira Event
Steckbrief, Merkmale, Abmessungen, Technische Daten, Designvarianten.
More images in the media databaseThe media database contains images of the selected products that you can use for your publications. Please read our terms of use.
Go to media database