New

Recommended retail price, prices valid for United Kingdom as of the stated date 01/26
Price system (PS) not equal to 1, 14 = reduced discount.
New product. Available from 09/2026.
Recommended retail price, prices valid for United Kingdom as of the stated date 01/26
Price system (PS) not equal to 1, 14 = reduced discount.
New product. Available from 09/2026.
| Cover frame 1-g | B 90,0 x H 90,0 x T 3,4 |
| Cover frame 2-g | B 90,0 x H 161,1 x T 3,4 |
| Cover frame 3-g | B 90,0 x H 232,6 x T 3,4 |
| Cover frame 4-g | B 90,0 x H 303,9 x T 3,4 |
| Corner radius | R 0.3 |
| Biocircular plastic | |
| Colour option: Pure white glossy | at least 50% |
| Width | 90.00 mm |
| Height | 232.60 mm |
| Depth | 3.40 mm |