Gira E3 cover frame Pure white glossywith pure white glossy carrier frame
1-gang
0211 410
7.71
4010337023715
1/10
11
2-gang
0212 410
10.57
4010337023722
1/10
11
2-gang, without crossbar
1002 410
10.57
4010337023760
1/10
11
3-gang
0213 410
19.29
4010337023739
1/5
11
4-gang
0214 410
31.18
4010337023746
1/5
11
5-gang
0215 410
47.53
4010337023753
1/5
11
Recommended retail price, prices valid for United Kingdom as of the stated date 01/26
Price system (PS) not equal to 1, 14 = reduced discount.
Recommended retail price, prices valid for United Kingdom as of the stated date 01/26
Price system (PS) not equal to 1, 14 = reduced discount.
Dimensions
| Width | 91.60 mm |
| Height | 162.70 mm |
| Depth | 9.50 mm |
Revit file for BIM (Building information modeling)
Item no. 0212410
RFA, 328 KB
IFC file for BIM (Building information modeling)
Item no. 0212410
IFC, 27.7 KB
Cover frame
Cleaning and care.
Gira E3
Steckbrief, Merkmale, Abmessungen, Technische Daten, Designvarianten.
More images in the media databaseThe media database contains images of the selected products that you can use for your publications. Please read our terms of use.
Go to media database