New

Recommended retail price, prices valid for United Kingdom as of the stated date 01/26
Price system (PS) not equal to 1, 14 = reduced discount.
New product.
Recommended retail price, prices valid for United Kingdom as of the stated date 01/26
Price system (PS) not equal to 1, 14 = reduced discount.
New product.
| Cover frame 1-g | B 83,3 x H 83,3 x T 10,6 |
| Cover frame 2-g | B 83,3 x H 154,4 x T 10,6 |
| Cover frame 2-g w/o cb | B 83,3 x H 154,4 x T 10,6 |
| Cover frame 3-g | B 83,3 x H 225,9 x T 10,6 |
| Cover frame 4-g | B 83,3 x H 297,2 x T 10,6 |
| Cover frame 5-g | B 83,3 x H 368,5 x T 10,6 |
| Corner radius | R 3 |
| Width | 83.30 mm |
| Height | 154.40 mm |
| Depth | 10.60 mm |