0

Gira F300 cover frame black matt (lacquered)

New

Specification
Item no.
GBP/unit
excl. VAT:
Room
Quantity
EAN
PU
PS
1-gang
0211 84
11.34
4010337113508
1/10
11
2-gang
0212 84
17.22
4010337113553
1/10
11
2-gang, without crossbar
1002 84
17.22
4010337131892
1/10
11
3-gang
0213 84
28.31
4010337113607
1/5
11
4-gang
0214 84
45.99
4010337113652
1/5
11
5-gang
0215 84
69.98
4010337131885
1/5
11

Recommended retail price, prices valid for United Kingdom as of the stated date 01/26
Price system (PS) not equal to 1, 14 = reduced discount.

New product. Available from 09/2026.

1-gang
EAN 4010337113508
Item no. 0211 84PU 1/10
GBP 11.34PS 11
2-gang
EAN 4010337113553
Item no. 0212 84PU 1/10
GBP 17.22PS 11
2-gang, without crossbar
EAN 4010337131892
Item no. 1002 84PU 1/10
GBP 17.22PS 11
3-gang
EAN 4010337113607
Item no. 0213 84PU 1/5
GBP 28.31PS 11
4-gang
EAN 4010337113652
Item no. 0214 84PU 1/5
GBP 45.99PS 11
5-gang
EAN 4010337131885
Item no. 0215 84PU 1/5
GBP 69.98PS 11

Recommended retail price, prices valid for United Kingdom as of the stated date 01/26
Price system (PS) not equal to 1, 14 = reduced discount.

New product. Available from 09/2026.

Features

  • In the Pure White Gloss finish: made from 85% bio-based plastic.

Technical data

Cover frame 1-gB 80,8 x H 80,8 x T 11,4
Cover frame 2-gB 80,8 x H 151,9 x T 11,4
Cover frame 2-g w/o cbB 80,8 x H 151,9 x T 11,4
Cover frame 3-gB 80,8 x H 223,4 x T 11,4
Cover frame 4-gB 80,8 x H 297,7 x T 11,4
Cover frame 5-gB 80,8 x H 366,0 x T 11,4
Corner radiusR 0.5
Biocircular plastic
Colour option: Pure white glossyat least 50%

Dimensions

Width80.80 mm
Depth11.40 mm
Datenblatt

Ausschreibungstexte

Cover frame

Cleaning and care.

PDF, 600.29 KB

Download
More images in the media database

The media database contains images of the selected products that you can use for your publications. Please read our terms of use.

Go to media database