Gira Event Clear cover frame black with pure white glossy intermediate frame
1-gang
0211 733
13.00
4010337068808
1/10
11
2-gang
0212 733
19.76
4010337068815
1/10
11
2-gang, without crossbar
1002 733
19.76
4010337070214
1/10
11
3-gang
0213 733
32.59
4010337068822
1/5
11
4-gang
0214 733
52.59
4010337068839
1/5
11
5-gang
0215 733
80.06
4010337068846
1/5
11
Recommended retail price, prices valid for United Kingdom as of the stated date 01/26
Price system (PS) not equal to 1, 14 = reduced discount.
Recommended retail price, prices valid for United Kingdom as of the stated date 01/26
Price system (PS) not equal to 1, 14 = reduced discount.
Dimensions
| Width | 90.00 mm |
| Height | 90.00 mm |
| Depth | 11.40 mm |
More links
Gira Event Clear - Clear deep appearance, high-gloss surface, a wide variety of colours
More
Revit file for BIM (Building information modeling)
Item no. 0211733
RFA, 372 KB
IFC file for BIM (Building information modeling)
Item no. 0211733
IFC, 43.98 KB
Cover frame
Cleaning and care.
Gira Event
Steckbrief, Merkmale, Abmessungen, Technische Daten, Designvarianten.
More images in the media databaseThe media database contains images of the selected products that you can use for your publications. Please read our terms of use.
Go to media database