0

Gira F200 cover frame for flat installation pure white glossy

New

Specification
Item no.
GBP/unit
excl. VAT:
Room
Quantity
EAN
PU
PS
1-gang
0211 705
7.02
4010337108900
1/10/100
01
2-gang
0212 705
12.39
4010337108986
1/10
01
3-gang
0213 705
20.01
4010337109310
1/5
01
4-gang
0214 705
32.20
4010337109365
1/5
01

Recommended retail price, prices valid for United Kingdom as of the stated date 01/26
Price system (PS) not equal to 1, 14 = reduced discount.

New product. Available from 09/2026.

1-gang
EAN 4010337108900
Item no. 0211 705PU 1/10/100
GBP 7.02PS 01
2-gang
EAN 4010337108986
Item no. 0212 705PU 1/10
GBP 12.39PS 01
3-gang
EAN 4010337109310
Item no. 0213 705PU 1/5
GBP 20.01PS 01
4-gang
EAN 4010337109365
Item no. 0214 705PU 1/5
GBP 32.20PS 01

Recommended retail price, prices valid for United Kingdom as of the stated date 01/26
Price system (PS) not equal to 1, 14 = reduced discount.

New product. Available from 09/2026.

Features

  • In the Pure White Gloss finish: made from 85% bio-based plastic.

Technical data

Cover frame 1-gB 90,0 x H 90,0 x T 3,4
Cover frame 2-gB 90,0 x H 161,1 x T 3,4
Cover frame 3-gB 90,0 x H 232,6 x T 3,4
Cover frame 4-gB 90,0 x H 303,9 x T 3,4
Corner radiusR 0.3
Biocircular plastic
Colour option: Pure white glossyat least 50%

Dimensions

Width90.00 mm
Height90.00 mm
Depth3.40 mm
Datenblatt


Ausschreibungstexte


More images in the media database

The media database contains images of the selected products that you can use for your publications. Please read our terms of use.

Go to media database