Hotel-card switch 10 A 250 V~ 2-way momentary contact, 1-pole
pure white glossy
0140 112
-
4010337043935
-
-
Recommended retail price, prices valid for United Kingdom as of the stated date 01/25
Price system (PS) not equal to 1, 14 = reduced discount.
No longer available. Not deliverable since 08/2024.
Recommended retail price, prices valid for United Kingdom as of the stated date 01/25
Price system (PS) not equal to 1, 14 = reduced discount.
No longer available. Not deliverable since 08/2024.
Features
The hotel-card switch with disassembly safeguard can perform security and energy saving functions, for example. When the hotel card is removed, any devices which are still switched on are deactivated. The electric circuit is only activated via the button once the card has been inserted.
Technical data
| Installation depth | 28 mm |
| Connection cross section |
| For rigid and flexible conductors up to | 2.5 mm² |
| Rated output |
| LEDi/CFLi | 100 W |
Notes
Further versions are available upon request.
More images in the media databaseThe media database contains images of the selected products that you can use for your publications. Please read our terms of use.
Go to media database