Rocker indicator switch 10 AX 250 V~with inscription space Circuit breaker, 2-pole
grey
0112 30
-
4010337112303
-
-
Recommended retail price, prices valid for United Kingdom as of the stated date 01/25
Price system (PS) not equal to 1, 14 = reduced discount.
No longer available. Not deliverable since 09/2024.
Recommended retail price, prices valid for United Kingdom as of the stated date 01/25
Price system (PS) not equal to 1, 14 = reduced discount.
No longer available. Not deliverable since 09/2024.
Technical data
| Connection cross section |
| For rigid and flexible conductors up to | 2.5 mm² |
| Rated output |
| LEDi/CFLi | 100 W |
Notes
Can also be connected to be illuminated.
Scope of delivery
Inscription label "Heating On/Off", "VERWARMING AAN/UIT" is enclosed. Cable entry 2-gang (twin entry) is enclosed. Neon lamp element 230 V~ 1.5 mA is included with delivery.
Dimensions
| Width | 76.00 mm |
| Height | 80.50 mm |
| Depth | 58.50 mm |
Revit Datei für BIM (Building Information Modeling)
Item no. 011230
RFA, 396 KB
IFC Datei für BIM (Building Information Modeling)
Item no. 011230
IFC, 23.11 KB
More images in the media databaseThe media database contains images of the selected products that you can use for your publications. Please read our terms of use.
Go to media database