British Standard rocker switch (BS EN 60669-1) 3-gang with rockers
Support ring 71 x 71 mm, universal off/2-way switch

Item comparison | 1
Specification
Order no.
Room
Quantity
EAN
Packing unit
PS
cream white glossy
Order no. 2832 01
2832 01
EAN 4010337832010
Packing unit 10
PS 29
pure white glossy
Order no. 2832 03
2832 03
EAN 4010337832034
Packing unit 10
PS 29
anthracite
Order no. 2832 28
2832 28
EAN 4010337832287
Packing unit 10
PS 29
colour aluminium
Order no. 2832 26
2832 26
EAN 4010337832263
Packing unit 10
PS 29
black matt
Order no. 2832 005
2832 005
EAN 4010337038528
Packing unit 10
PS 11
grey matt
Order no. 2832 015
2832 015
EAN 4010337087120
Packing unit 10
PS 11
Stainless steel (lacquered)
Order no. 2832 600
2832 600
EAN 4010337022053
Packing unit 10
PS 29
Recommended retail price. Price system (PS) not equal to 1, 14 = reduced discount.

Features

Features

  • With screw terminals.

Technical data

Installation depth:
25 mm

Connection cross section
for conductors up to:
2.5 mm²

Notes

  • For screw attachment only.

Additional figures available in the media database

You will find figures of the selected products in the media database. You may use this figures for your publications. Please read the corresponding terms of use.

To the media database

Download


Data sheet

PDF

Load


Advertisement text

TXT

Load


Revit file for BIM (Building information modeling)

Order no. 283201

RFA, 568 Kb

Load


IFC file for BIM (Building information modeling)

Order no. 283201

IFC, 28 Kb

Load


Ordering info Features Downloads