My house
0
EN
Switches and push buttons
Pushbutton switch 10 AX 250 V~ with rocker
Pushbutton switch 10 AX 250 V~with upright rocker
Pushbutton switch 10 AX 250 V~ with rocker, 2-gang
Pushbutton switch 10 AX 250 V~with upright rocker, 2-gang
Pushbutton indicator switch 10 AX 250 V~ with rocker
Pushbutton indicator switch 10 AX 250 V~with upright rocker
Universal 1-way/2-way switch
British Standard rocker button (BS EN 60669-1), 3-gang 10 A 250 V~ with rockers
Support ring 71 x 71 mm, NO contact 1-pole
Button 10 A 250 V~ with upright rocker
2-way momentary contact, 1-pole
Button 10 A 250 V~ with upright rocker with control window
2-way momentary contact, 1-pole
British Standard rocker switch (BS EN 60669-1) 20 AX 250 V~ with rocker
Support ring 71 x 71 mm, circuit breaker 2-pole
British Standard rocker switch (BS EN 60669-1) 20 AX 250 V~ with rocker and control light
Support ring 71 x 71 mm, circuit breaker 2-pole
British Standard switch (BS EN 60669-1) 45 A 250 V~
Circuit breaker, 2-pole
British Standard rocker switch (BS EN 60669-1) 3-gang with rockers
Support ring 71 x 71 mm, circuit breaker
British Standard rocker switch (BS EN 60669-1) 3-gang with rockers
Support ring 71 x 71 mm, universal off/2-way switch
Rocker
Rocker with printing
Rocker with printing
Rocket with inscription space
Rocker with large inscription space
Rocker with symbol
Rocker with large inscription space and large, raised symbol
Rocker with symbol and inscription space
Bell
Rocker with large inscription space and symbol
Bell
Rocker, 2-gang
2-gang rocker, complete with IP44 sealing set
Standard 55, Gira E2
Rocker, 2-gang with control window for rocker control switch
Rocker, 2-gang with arrow symbol
Rocker, 2-gang with arrow symbols
Rocker with control window
Rocker with control window and inscription space
Rocker with control window and symbol
Light
Rocker with control window and symbol
socket outlet
Rocker with large control window
Rocker with large control window and symbol
Light
Rocker with control window and imprint “Heizung Ein/Aus”
Cover with toggle switch for three-stage switch
Zero setting
Cover with large control window for pull-cord switch and pull-cord button
Hotel-card switch 10 A 250 V~ with inscription space
2-way momentary contact, 1-pole
Rocker switch 10 AX 250 V~ with rocker, 2-gang for hotel room status display
LED signal light 230 V~ red / green
System 3000 operating top unit
System 3000 operating top unit arrow symbols
System 3000 operating top unit, 2-gang
System 3000 operating top unit Memory arrow symbols
System 3000 blind timer and timer Display
System 3000 operating top unit BT
System 3000 operating top unit BT arrow symbols
System 3000 blind timer and timer BT arrow symbols
System 3000 blind timer and timer BT
eNet wireless operating top unit
eNet wireless operating top unit arrow symbols
eNet wireless operating top unit Memory
eNet wireless operating top unit memory arrow symbols
Pushbutton sensor 2, 1-gang 24 V zero-voltage with inscription space
Pushbutton sensor 2, 3-gang 24 V zero-voltage with inscription space
RCCB 30 mA
Cover with support ring for holding command and signal devices (Ø 22.5 mm)
Cover with support ring for holding push buttons and mushroom buttons (Ø 22.5 mm)
Blank cover plate with support ring
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
Gira System 55
Switches and push buttons