The video multiplexer bundles the video signals of door stations, DCS-camera gateways, and DCS-IP gateways.
A video multiplexer can merge the video signals from three door stations with colour cameras. Using two video multiplexers, the video signals from up to 5 door stations can be merged.
The combination housing makes three mounting types possible
Surface-mounted (in a standard junction box).
Flush-mounted (in a device box).
As a DRA device (using the DRA adapter enclosed).
Technical data
Power supply:
DC 26 V ± 2 V (by 2-wire bus)
Connections
2-wire bus IN:
6 x screw terminal
2-wire bus OUT:
2 x screw terminal
Ambient temperature:
-25 °C to +70 °C
Notes
No further configuration is necessary during commissioning because the video multiplexer automatically adapts to the existing mains supply.