Gira L1
База данных продукции
База данных о товарах, начиная с ETS 4.1.8 (Firmware 2.0)
Gira L1
Product database
Product database from ETS 4.1.8 (Firmware 2.0)
Gira L1
Operating instructions
Installation and operating instructions
Gira L1 firmware update
Software
To perform the update the Gira Project Assistant V 4.1 is required.
Gira Project Assistant (GPA)
Software
Configuration software for Gira One, Gira L1, Gira X1, Gira S1, Gira G1, DCS-IP data interface and Alarm Connect security system.
Gira X1 Logic modules "Gira G1 notification" & "Gira G1 DCS-state"
Software
Gira G1 notification:
This node is used for the easy generation of text messages on the Gira G1.
Gira DCS-state:
This node is used to evaluate the Gira G1’s door communication status.
Resolution of the communication problem between GPA and the devices
Software