Rocker switch 10 AX 250 V~with rocker
Universal 1-way/2-way switch

Specification
Order no.
Room
Quantity
EAN
Packing unit
PS
pure white glossy
Order no. 0106 03
0106 03
EAN 4010337106036
Packing unit 1/5
PS 01
pure white matt
Order no. 0106 27
0106 27
EAN 4010337106272
Packing unit 1/5
PS 01
anthracite
Order no. 0106 28
0106 28
EAN 4010337106289
Packing unit 1/5
PS 11
colour aluminium
Order no. 0106 26
0106 26
EAN 4010337106265
Packing unit 1
PS 11
black matt
Order no. 0106 005
0106 005
EAN 4010337038559
Packing unit 1
PS 11
stainless steel
Order no. 0106 600
0106 600
EAN 4010337028406
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
28 mm

Connection cross section
For rigid and flexible conductors up to:
2.5 mm²

Rated output
LEDi/CFLi:
100 W

Notes

  • Can also be connected to be illuminated.

Additional figures available in the media database

You will find figures of the selected products in the media database. You may use this figures for your publications. Please read the corresponding terms of use.

To the media database

Download


Data sheet

PDF

Load


Advertisement text

TXT

Load


Ordering info Features Downloads