Button with rocker, 1-gang for Gira One and KNX
System 55

Specification
Order no.
£/piece
without VAT
Room
Quantity
EAN
Packing unit
PS
cream white glossy
Order no. 5171 01
5171 01
81.43 £
EAN 4010337090458
Packing unit 1/5
PS 06
pure white glossy
Order no. 5171 03
5171 03
81.43 £
EAN 4010337090465
Packing unit 1/5
PS 06
pure white matt
Order no. 5171 27
5171 27
81.43 £
EAN 4010337090472
Packing unit 1/5
PS 06
anthracite
Order no. 5171 28
5171 28
83.99 £
EAN 4010337090489
Packing unit 1/5
PS 06
colour aluminium
Order no. 5171 26
5171 26
87.04 £
EAN 4010337090496
Packing unit 1/5
PS 06
black matt
Order no. 5171 005
5171 005
87.04 £
EAN 4010337090502
Packing unit 1/5
PS 06
grey matt
Order no. 5171 015
5171 015
87.04 £
EAN 4010337090526
Packing unit 1/5
PS 06
stainless steel
Order no. 5171 600
5171 600
93.65 £
EAN 4010337090519
Packing unit 1/5
PS 06
Recommended retail price. Prices valid for Great Britain with prices valid 08/24.
Price system (PS) not equal to 1, 14 = reduced discount.

Features

Features

  • Button for operating the Gira One system.
  • Integrated temperature sensor for measuring the room temperature.
  • Programming and start-up with the Gira Project Assistant (GPA), from version 5.0.
  • Encrypted data transfer between the Gira One devices.

Operating functions

  • Switching of devices, such as lights, socket outlets or pumps.
  • Dimming of lights.
  • Operation of shading and ventilation devices (blinds, shutters, skylights, roof domes and awnings).
  • Convenient group control of switching, dimming, shading and ventilation devices.
  • Calling up of scene variants.
  • Use as a staircase button to activate the staircase function for switching and dimming devices.
  • Floor-call button when combined with the Gira G1.
  • Control of Sonos audio devices.
  • Controls Hue devices.
  • Control of eNet devices
  • Door or garage door opener function.
  • Boost function.

Room temperature

  • Temperature adjustment for the integrated temperature sensor.

LED display

  • Brightness value of the status LED can be set to 5 different levels, as well as off.
  • Colour of the status LED (red, green, blue) can be set.
  • Status LED function can be set depending on the rocker function: always OFF, always ON, actuation display or status display.

Technical data

Gira One Medium:
Twisted pair (TP),YCYM 2 x 2 x 0.8

Test voltage:
4 kV (KNX/EIB bus line)

Connection:
Connection and junction terminal

Protection class:
III

Installation depth:
15 mm

Ambient temperature:
-5 °C to +50 °C

Notes

  • Can be updated via the Gira Project Assistant (GPA)
  • The rockers are optionally interchangeable with alternative versions.

Additional figures available in the media database

You will find figures of the selected products in the media database. You may use this figures for your publications. Please read the corresponding terms of use.

To the media database

Download


Data sheet

PDF

Load


Advertisement text

TXT

Load


Button, rocker for Gira One
Operating instructions

Operating instructions.

Order no. 5171 ..
5172 ..
5173 ..
5174 ..
5175 ..

PDF, 3.407 Kb

Load


Gira One
Guides / system basics

System basics

Order no.

PDF, 52.532 Kb

Load


Ordering info Features Downloads