Gira L1

Specification
Order no.
Room
Quantity
EAN
Packing unit
PS
DRA
Order no. 2070 00
2070 00
EAN 4010337016717
Packing unit 1
PS 25
Recommended retail price. Price system (PS) not equal to 1, 14 = reduced discount.

Optional accessories

Features

Features

  • Logic functions: A range of functions is provided by the node library with 36 logic nodes (e.g. basic mathematical operations, solar tracking for shutters and blind control, temperature control, partition wall control, staircase lighting, random generator).
  • Configurable logic nodes (e.g. freely selectable number of inputs).
  • Easy parameterisation of timers and scenes:up to 20 timers with 10 switching times each.up to 20 scene sets with 64 scenes each.
  • Up to 480 data points can be used in one project(300 KNX group address data points, 180 freely available device data points).
  • Intercom function for exchanging values e. g. between a further L1 or an X1 via Ethernet.
  • Optimised start-up:fast project changes and updates during operation with no need to restart the device.
  • Two RJ45 jacks with a switch function help make looping the patch cord straightforward.
  • High security:the encrypted TLS data transmission between GPA and Gira L1 prevents third parties from reading any data.The device password protects the Gira L1 from unauthorised access.
  • Project backup: Saving of a project copy on the Gira L1.
  • Start-up:The physical address and application are parameterised using the KNX start-up software ETS from version 4.1.8.Gira Project Assistant (GPA) is used for further configuration. The Gira Project Assistant is available free of charge in the Gira download area.
  • Functional expansions and updates via firmware and software updates.
  • Hardware prepared for KNX Secure. Future firmware update required.

Technical data

KNX medium:
TP256

Rated voltage:
DC 24 to 30 V

Power consumption:
2 W

IP communication:
Ethernet 10/100 BaseT (10/100 Mbit/s)

Supported protocols:
DHCP, AutoIP, TCP/IP, UDP/IP

Connections
IP:
2 x RJ45 jacks
KNX:
Connection and junction terminal

Ambient temperature:
0 °C to +45 °C

Notes

  • Power supply by external DC 24 V.

Dimensions

Modular width (MW): 2

Additional figures available in the media database

You will find figures of the selected products in the media database. You may use this figures for your publications. Please read the corresponding terms of use.

To the media database

Further links

Gira L1
More

Download


Data sheet

PDF

Load


Advertisement text

TXT

Load


Revit file for BIM (Building information modeling)

Order no. 207000

RFA, 468 Kb

Load


IFC file for BIM (Building information modeling)

Order no. 207000

IFC, 24 Kb

Load


Gira L1
Product database

Product database from ETS 4.1.8 (Firmware 2.0)

Order no. 2070 00

ZIP, 166 Kb

Load


Gira L1
Operating instructions

Installation and operating instructions

Order no. 2070 00

PDF, 378 Kb

Load


Gira L1
Technical Documentation

Technical documentation

Order no. 2070 00

PDF, 1.046 Kb

Load


Gira L1 firmware update
Software

To perform the update the Gira Project Assistant V 4.1 is required.

Order no. 2070 00

ZIP, 43.821 Kb

Load


Gira Project Assistant (GPA)
Software

Configuration software for Gira One, Gira L1, Gira X1, Gira S1, Gira G1, DCS-IP data interface and Alarm Connect security system.

Order no.

ZIP, 1.124.060 Kb

Load


Gira X1 Logic modules "Gira G1 notification" & "Gira G1 DCS-state"
Software

Gira G1 notification:
This node is used for the easy generation of text messages on the Gira G1.

Gira DCS-state:
This node is used to evaluate the Gira G1’s door communication status.

Order no. 2096 00

ZIP, 462 Kb

Load


Gira X1/ L1/ GPA (EN)
Product information

Order no.

PDF, 1.106 Kb

Load


Resolution of the communication problem between GPA and the devices
Software

Order no.

ZIP, 107 Kb

Load


Ordering info Features Downloads