Gira uses cookies for websites in the gira.de domain. By using our website, you agree to the use of cookies. Our Data Protection Declaration contains more information about the cookies used by us or third parties and the ways in which you can deactivate cookies.

LED orientation light 230 V~, white


77.49 £
Order no. 2361 00
EAN 4010337084907
Packing unit 1
PS 02

Recommended retail price. Prices valid for Great Britain with prices valid 01/21.
Price system (PS) not equal to 1, 14 = reduced discount.

Optional accessories

Optional spare part

Features

  • LED orientation light for private and commercial use.
  • The orientation light is used, for example, to illuminate stairs or as an orientation aid in dark rooms.
  • The brightness of the light can be set individually.
  • A film which can be inscribed individually can be laid in the cover plate.
  • Pictograms for room and route marking can be inserted.

Technical data

Rated voltage:
AC 230 V, 50 Hz

Power consumption:
1.7 W/8.5 VA

Light intensity (white):
2.2 cd

Installation depth:
30 mm

Connections
maximum:
1.5 mm²

Ambient temperature:
-15 °C to +40 °C

Notes

  • Professional labelling with the Gira Inscription Service www.marking.gira.com.

Additional figures available in the media database

You will find figures of the selected products in the media database. You may use this figures for your publications. Please read the corresponding terms of use.

To the media database


Data sheet

Load
Order no.
File format
PDF
File size

Advertisement text

Load
Order no.
File format
TXT
File size

LED orientation light 230 V~ white
Operating instructions

Operating instructions.

Load
Order no.
2361 00
File format
PDF
File size
296 Kb

Parts list

0 items
To the parts list