Gira S1

Item comparison | 1
Specification
Order no.
Room
Quantity
EAN
Packing unit
PS
DRA
Order no. 2089 00
2089 00
EAN 4010337035374
Packing unit 1
PS 25
Recommended retail price. Price system (PS) not equal to 1, 14 = reduced discount.

Optional accessories

Features

Features

  • Secure remote access by Gira Smart Home App, Gira HomeServer App and Gira Security System iOS or Android App.
  • Secure remote access to web-based visualisations.
  • Secure remote maintenance and remote programming of the Gira HomeServer, Gira G1, Gira X1, Gira L1, Gira DCS IP data interface.
  • Secure remote maintenance via the Gira HomeServer Expert.
  • Secure remote maintenance via the Gira Project Assistant (GPA).
  • Secure remote maintenance of KNX projects via ETS. The programming and diagnosis is supported via a group and bus monitor.
  • Secure remote access to HTML pages in the Smart Home network.
  • Secure remote access via OpenVPN to other devices (e.g. telephone system, camera systems, network devices).
  • Simple set-up of the VPN connection via the Gira device portal.
  • Full KNX Secure support.
  • Secure data transfer courtesy of SSL/TLS encryption.
  • Secure remote maintenance and secure remote access via VPN.
  • Simple set-up of the VPN connection via the Gira device portal.
  • Push notifications sent to the Gira Smart Home App.
  • Secure tunnelling connection support between Gira HomeServer and Gira S1.
  • Portal server is located in Germany and is subject to German laws on data.
  • Independence from internet provider and routers used. Secure remote access even with IPv6 Dual Stack Lite – (e.g. with Vodafone), LTE, or UMTS connections.
  • Access management of the secure connections via KNX communication objects, Gira Smart Home App, Gira HomeServer App and QuadClient.
  • Use as KNX clock.
  • Recording of KNX telegrams on microSD card.
  • Status signalling of the secure connections via KNX communication objects, Gira Smart Home App, Gira HomeServer App and QuadClient.
  • Send information via push notifications to the Gira Smart Home App.
  • Send notifications via e-mail. An attachment can be added to the e-mail, as an option.
  • Send notifications by text message or voice call via the chargeable, additional service sms77 or MessageBird.
  • Notification triggers can be configured individually (filters, conditions, hysteresis).
  • Supports up to 50 notifications.
  • Optimised KNX IP communication, for mobile or very slow connections.
  • The Gira S1 is required for secure communication between Gira X1 and the Amazon Alexa and Google Assistant.
  • Supports accelerated transmission from the ETS to KNXnet/IP devices via a direct KNX IP connection.
  • Two RJ45 jacks with a switch function help make looping the patch cord straightforward.
  • Quick and convenient Gira S1 start-up via the Gira device portal.
  • 2 GB of data each month.
  • Unlimited operating life and 5 years' guaranteed server operation.
  • Functional expansions and updates via firmware and software updates.
  • Firmware is updated via the Gira Project Assistant (GPA) or the device website.

Technical data

KNX medium:
TP256

Rated voltage:
DC 24 to 30 V

Power consumption:
2 W

IP communication:
Ethernet 10/100 BaseT (10/100 Mbit/s)

Connections
IP:
2 x RJ45 jacks
KNX:
Connection and junction terminal

Ambient temperature:
0 °C to +45 °C

KNX:
TP1, S mode (ETS)

microSD card
for KNX data logger function:
max. 32 GB

Notes

  • Power supply via external DC 24 V or via unchoked output of the Gira power supply for KNX.
  • microSD card not included in delivery.
  • A KNX system is required to send notifications (push notifications, emails, SMS or voice messages).

Dimensions

Modular width (MW): 2

Additional figures available in the media database

You will find figures of the selected products in the media database. You may use this figures for your publications. Please read the corresponding terms of use.

To the media database

Download


Data sheet

PDF

Load


Advertisement text

TXT

Load


Revit file for BIM (Building information modeling)

Order no. 208900

RFA, 468 Kb

Load


IFC file for BIM (Building information modeling)

Order no. 208900

IFC, 24 Kb

Load


Gira Project Assistant (GPA)
Software

Configuration software for Gira One, Gira L1, Gira X1, Gira S1, Gira G1, DCS-IP data interface and Alarm Connect security system.

Order no.

ZIP, 1.124.060 Kb

Load


Gira S1
Technical Documentation

Technical documentation

Order no. 2089 00

PDF, 6.410 Kb

Load


Gira S1
Product database

from ETS4.2

Order no. 2089 00

ZIP, 780 Kb

Load


Gira S1
Operating instructions

Installation and operating instructions

Order no. 2089 00

PDF, 376 Kb

Load


Gira S1 firmware update
Software

For Gira S1 with index status I00 and I01.
To perform the update the Gira Project Assistant V 4.7 is required.

Order no. 2089 00

ZIP, 35.413 Kb

Load


Gira S1 firmware update
Software

For Gira S1 with index status I02 or higher.
To perform the update the Gira Project Assistant V 4.7 is required.

Order no. 2089 00

ZIP, 31.576 Kb

Load


Gira S1 Windows Client 32 Bit
Software

PC application for secure access to devices in the remote network.

Order no.

ZIP, 8.070 Kb

Load


Gira S1 Windows Client 64 Bit
Software

PC application for secure access to devices in the remote network.

Order no.

ZIP, 8.176 Kb

Load


Set up Amazon Alexa
Operating instructions

This document describes the setup of Amazon Alexa in connection with the Gira S1 and the Gira X1 or Gira HomeServer.

Order no. 2089 00

PDF, 4.755 Kb

Load


Set up Google Assistant
Operating instructions

This document describes the setup of Google Assistant in connection with the Gira S1 and the Gira X1 or Gira HomeServer.

Order no. 2089 00

PDF, 2.302 Kb

Load


Ordering info Features Downloads