New

Weather sensor

Specification
Order no.
Room
Quantity
EAN
Packing unit
PS
Order no. 8380 00
8380 00
EAN 4010337124436
Packing unit 1
PS 06
Recommended retail price. Price system (PS) not equal to 1, 14 = reduced discount.
New product. Available from 07/2024.

Necessary accessories

Optional accessories

Features

Features

  • The weather sensor is used in combination with the weather control unit (5174 00) and is equipped with the following sensors:
    - Brightness from three directions (at 90° intervals to each other, compass directions: east, south, west)
    - Temperature
    - Wind speed.
    - Precipitation sensor, with integrated heating.
  • The weather sensor sends the sensor values to the weather control unit, which evaluates the sensor information and sends it to the KNX bus.
  • The weather sensor can communicate with up to 20 weather control units.

Technical data

Operating voltage of ext. power supply:
DC 18 – 34 V

Internal consumption:
max. 5 W

Connection between weather sensor and weather control unit:
0.6 to 0.8 mm (bus line e.g. J-Y(St)Y 2 x 2 x 0.8)

Connection type:
Spring plug-in terminal and connection terminal

Mounting type:
Wall or mast mounting (accessories)

Protection class:
IP44

Protection class:
III

Rated surge voltage:
0.8 kV

Ambient temperature:
-20 °C to +55 °C

Wind measuring range:
2 to 30 m/s

Brightness measuring range:
1 to 100,000 lux

Temperature measuring range:
-30 °C to +60 °C

Dimensions in mm:
W 121 H 105 D 227

Maximum cable length between weather sensor and weather control unit:
1000

Number of weather control units that can be connected to a weather sensor:
20

Additional figures available in the media database

You will find figures of the selected products in the media database. You may use this figures for your publications. Please read the corresponding terms of use.

To the media database

Download


Data sheet

PDF

Load


Advertisement text

TXT

Load


Ordering info Features Downloads