Call and presence button
System 55

Specification
Order no.
Room
Quantity
EAN
Packing unit
PS
Pure white glossy
Order no. 2902 03
2902 03
EAN 4010337061250
Packing unit 1/5
PS 34
Recommended retail price. Price system (PS) not equal to 1, 14 = reduced discount.

Features

Features

  • Call or emergency call triggered using red call button with location or reassurance light.
  • Call cancellation or presence marking using green presence button with presence light.
  • Acoustic call forwarding via sound generator.

Technical data

Connection:
7 x screw terminal

Additional figures available in the media database

You will find figures of the selected products in the media database. You may use this figures for your publications. Please read the corresponding terms of use.

To the media database

Further links

Installation and training
The legal requirements for installing a system within the 834 call system are as follows: Any master electrician can install small systems because these systems do not necessarily have to comply with DIN VDE 0834. Systems designed for the applications defined in DIN VDE 0834 may only be installed by master electricians with a training certificate issued by the manufacturer. Gira offers a web-based training course on the Gira Academy website for certification purposes or general training purposes. Those who successfully complete the web-based training course will receive a certificate as verification of certification.
More

Download


Data sheet

PDF

Load


Advertisement text

TXT

Load


Ordering info Features Downloads