Integrated temperature sensor for measuring the room temperature.
Programming and commissioning using the Gira Project Assistant (GPA), from Version 5.0 (available from 03/2023).
Encrypted data transfer between the Gira One devices.
Operating functions
Switching of devices, such as lights, socket outlets or pumps.
Dimming of lights.
Operation of shading and ventilation devices (blinds, shutters, skylights, roof domes and awnings).
Convenient group control of switching, dimming, shading and ventilation devices.
Calling up of scene variants.
Use as a staircase button to activate the staircase function for switching and dimming devices.
Floor-call button when combined with the Gira G1.
Control of Sonos audio devices.
Control of hue devices.
Control of eNet devices.
Door or garage door opener function.
Boost function.
Room temperature
Temperature adjustment for the integrated temperature sensor.
LED display
Brightness value of the status LED can be set to 5 different levels, as well as off.
Colour of the status LED (red, green, blue) can be set.
Status LED function can be set depending on the rocker function: always OFF, always ON, actuation display or status display.
Technical data
Gira One Medium:
Twisted pair (TP), YCYM 2 x 2 x 0.8
Test voltage:
4 kV (KNX/EIB bus line)
Connection:
Connection and junction terminal
Protection class:
III
Installation depth:
15 mm
Ambient temperature:
-5°C to +50°C
Notes
Can be updated via the Gira Project Assistant (GPA).
The rockers are optionally interchangeable with alternative versions.
Additional figures available in the media database
You will find figures of the selected products in the media database. You may use this figures for your publications. Please read the corresponding terms of use.