System 106 housing for flush mounting
2-gang

Specification
Order no.
Room
Quantity
EAN
Packing unit
PS
2-gang
Order no. 5512 00
5512 00
EAN 4010337102083
Packing unit 1
PS 20
Recommended retail price. Price system (PS) not equal to 1, 14 = reduced discount.
New product.
Independent of the construction progress, the housings can already be installed in the building shell.
Housings available in metal alloy laquered in anthracite: all robust materials which ensure durability.

Features

Features

  • Vertical and horizontal mounting enables optimal adaptation to the installation point.
  • Suitable for use in the facade module.
  • The housings can be mounted as soon as the façade has been completed.

Notes

  • System 106 flush-mounted housing, 1-gang only for use with door station module and System 106 Keyless In components.
  • For use with System 106 installation box for flush mounting on a front plate already present in the building (letterbox, door-side installation or similar).

Scope of supply

  • Flat ribbon cable, 10-pole and terminating resistors are included in the scope of supply (exception: System 106 housing for flush mounting, 1-gang).

Dimensions in mm

Housing 1-gang: 106,5 106,5 23,35
Housing 2-gang: 106,5 213,0 25,35
Housing 3-gang: 106,5 319,5 25,35
Housing 4-gang: 106,5 426,0 25,35
Housing 2 × 2-gang: 213,0 213,0 25,35
Housing 5-gang: 106,5 532,5 25,35

Additional figures available in the media database

You will find figures of the selected products in the media database. You may use this figures for your publications. Please read the corresponding terms of use.

To the media database

Download


Data sheet

PDF

Load


Advertisement text

TXT

Load


System 106 flush-mounted housing1-gang to 5-gang
Installation instructions

Installation instructions

Order no. 5511 00
5512 00
5513 00
5514 00
5515 00
5518 00

PDF, 2.749 Kb

Load


Ordering info Features Downloads