Condensation sensor

Specification
Order no.
£/piece
without VAT
Room
Quantity
EAN
Packing unit
PS
Order no. 5069 00
5069 00
82.80 £
EAN 4010337107897
Packing unit 1
PS 06
Recommended retail price. Prices valid for Great Britain with prices valid 01/23.
Price system (PS) not equal to 1, 14 = reduced discount.
New product.

Necessary accessories

Features

Features

  • Detection of condensation.
  • Connection to suitable evaluation unit (see accessories).
  • Installation on coolant line.

Technical data

Rated voltage:
DC 3.3 V to 5 V SELV

Current consumption:
Typically 0.5 mA

Connection cable:
2 m

Protection class:
III

Protection type:
IP67

Ambient temperature:
0 °C to +50 °C

Additional figures available in the media database

You will find figures of the selected products in the media database. You may use this figures for your publications. Please read the corresponding terms of use.

To the media database

Download


Data sheet

PDF

Load


Advertisement text

TXT

Load


Condensation sensor
Operating instructions

Operating instructions.

Order no. 5069 00

PDF, 239 Kb

Load


Ordering info Features Downloads