Power consumption:
230 V, 50 VA
Room Temperature Controller:
Max. 6
Pumps and boiler control:
2 A / 200 VA inductive
Heating/cooling switchover:
1
Room Temperature Controller:
6
Mode of operation:
Type 1/1.C
Ambient humidity:
80% non-condensing
Ambient temperature:
0 to +50 °C