Switching actuator, 1-gang 16 A with 3-gang binary input for Gira One and KNX

Item comparison | 1
Specification
Order no.
Room
Quantity
EAN
Packing unit
PS
Flush mounted
Order no. 5061 00
5061 00
EAN 4010337099284
Packing unit 1/5
PS 06
Recommended retail price. Price system (PS) not equal to 1, 14 = reduced discount.
New product.
Replaces1059 00

Alternative description

Optional accessories

Features

Features

    Inputs

    • Depending on the ETS parameterisation in the application for switches, buttons or contacts, inputs 1 and 2 either act internally on the relay output or separately on the KNX. Input 3 always acts on the KNX.
    • Functions for the inputs when acting on the KNX (switching, dimming, blind, value transmitter, scene auxiliary unit, 2-channel operation, controller auxiliary unit, no function).
    • Switching: Command for closing and opening of the contact adjustable (no reaction, ON, OFF, TOGGLE).
    • Dimming: Dimming of brightness and/or colour temperature. Command for closing the contact, time between switching and dimming, dimming in different steps, telegram repetition in case of long signal at the input, and sending of a stop telegram at the end of the dimming process all configurable.
    • Blinds: Command for closing the contact and the operating concept can be parameterised. Times for short and long signal at input and slat adjustment are adjustable.
    • Value transmitter: Functionality as 1-byte, 2-byte, 3-byte or 6-byte value transmitter including colour temperature and colour value transmitter possible. Individually configurable values. Value adjustment is optionally possible with a long signal at the input (not with the 6-byte value transmitter).
    • Scene auxiliary unit: Mode of operation (with or without memory function) and the scene number are adjustable.
    • 2-channel operation: When the contact at the input closes, up to two telegrams can be sent out on the KNX. Operating concept adjustable (only channel 1 or channel 2/both channels). The mode of operation of the channels (1-bit, 1-byte, 2-byte, 3-byte, 6-byte) can be configured separately.
    • Controller auxiliary unit: Mode of operation (operating mode switching, forced operating mode switching, presence function and target value adjustment) configurable.
    • Disabling of all or individual inputs via a 1-bit object possible. Polarity of the blocking object, behaviour at the beginning and end of blocking, and behaviour during an active blocking can be adjusted.

    Logic functions

    • The device has 8 internal logic functions.
    • Logic gate (AND, OR, exclusive AND, exclusive OR, each with up to 4 inputs).
    • 1-bit to 1-byte converter with input filter, blocking object and specification of output values.
    • Blocking element with filter and time functions and blocking object.
    • Comparator for values with 9 different input data formats and many comparison operations.
    • Limit value switch with hysteresis with upper and lower threshold values for 9 different input data formats. Including specification of the 1-bit output values.
    • The logic functions have their own KNX communication objects and can process telegrams from the actuator or other bus devices.
    • Switching electrical consumers via a relay contact.
    • Device has three inputs with a common reference potential.
    • Reading in switching states of installation switches or push buttons and other zero-voltage contacts at inputs 1 to 3.
    • Signal analysis of dew and leakage sensors (see accessories) at inputs 1 to 3.
    • Recording of temperature values via remote sensors (see accessories) at input 3.
    • Up to 8 independent logic functions for implementing simple or complex logical operations.
    • Actively transmitting feedback or status messages can be delayed after a bus voltage recovery or ETS programming mode.
    • Bistable relay.

    Switching functions

    • NO contact or NC contact operation.
    • Central switching function via up to 6 switch objects (ON, OFF, permanently ON, permanently OFF).
    • Switching feedback: Active or passive feedback function.
    • Reaction in case of bus voltage failure or bus voltage recovery can be set following an ETS programming process.
    • Logical linking function.
    • Block function or forced setting function can be parameterised.
    • Extended blocking function with acknowledgement option.
    • Time functions (switch-on and switch-off delay, staircase light function – also with advance warning function).
    • Integration into the light scenes possible: Up to 64 internal scenes can be parameterised.
    • Scene memory function: Additional visual feedback.
    • Extended scene retrieval (toggling of scenes).
    • Elapsed operating time meter can be activated.
    • Input monitoring for cyclic updating of the switching object with safety position.

    Technical data

    KNX medium:
    TP256

    Connections
    KNX:
    Connection terminals to control line
    Inputs:
    Connection terminals to control line
    Load:
    Screw terminals

    Connection cross section:
    Max. 4 mm²

    Inputs
    Quantity:
    3

    Input type:
    Zero-voltage

    Sampling voltage
    Auxiliary inputs:
    approx. 5 V

    Total length
    Auxiliary input cable:
    max. 10 m

    Ambient temperature:
    -5 °C to +45 °C

    Rated voltage
    KNX:
    DC 21 to 32 V SELV

    Switching capacity:
    AC 250 V, 16 AX

    Maximum switch-on current:
    800 A (200 µs), 165 A (20 ms)

    Connected load
    Ohmic load:
    2500 W
    Capacitive load:
    16 A, max. 140 µF
    Motors (blind or fan):
    1380 W
    Light bulbs:
    2300 W
    HV halogen lamps:
    2300 W
    HV LED lamps:
    typically 400 W
    Wound electronic transformer:
    1200 VA
    Tronic transformer:
    1500 W
    Fluorescent lamps, uncompensated:
    1000 VA
    Fluorescent lamps,lead-lag circuit:
    2300 VA
    Fluorescent lamps, parallel-compensated:
    1160 VA

    Notes

    • KNX Data Secure compatible.
    • Fast application download (long frame support).

    Scope of supply

    • Connection and junction terminal for KNX included in the scope of supply.

    Dimensions in mm

    W x H x D: 48 50 28

    Additional figures available in the media database

    You will find figures of the selected products in the media database. You may use this figures for your publications. Please read the corresponding terms of use.

    To the media database

    Download


    Data sheet

    PDF

    Load


    Advertisement text

    TXT

    Load


    Switching actuator, 1-gang 16 A with binary input, 3-gang for KNX
    Operating instructions

    Operating instructions.

    Order no. 5061 00

    PDF, 663 Kb

    Load


    Switching actuator, 1-gang 16 A with binary input, 3-gang for KNX
    Technical Documentation

    Technical documentation.

    Order no. 5061 00

    PDF, 3.532 Kb

    Load


    Switching actuator, 1-gang 16 A with binary input, 3-gang for KNX
    Product database

    from ETS5.7.3

    Order no. 5061 00

    ZIP, 1.725 Kb

    Load


    Ordering info Features Downloads