System:
Flat ribbon cable, 10-pole
2-wire bus:
via control device or via AS (DC 24 V 300 mA)
Stand-by mode:
700 mW with lighting
Load capacity:
AC/DC 24 V / 1.6 A
2-wire bus:
1 x plug terminal
Additional power supply:
1 x plug terminal
System:
2 x connector strip
Resistance to EMD:
Approx. 15 kV
Ambient temperature:
-25 °C to +70 °C