Room temperature controller 230/10 (4) A~ with NO contact and sensor for electrical floor heating
System 55

Specification
Order no.
£/piece
without VAT
Room
Quantity
EAN
Packing unit
PS
cream white glossy
Order no. 0394 01
0394 01
167.89 £
EAN 4010337394013
Packing unit 1
PS 02
pure white glossy
Order no. 0394 03
0394 03
167.89 £
EAN 4010337394037
Packing unit 1
PS 02
pure white matt
Order no. 0394 27
0394 27
167.89 £
EAN 4010337394273
Packing unit 1
PS 02
anthracite
Order no. 0394 28
0394 28
170.29 £
EAN 4010337394280
Packing unit 1
PS 02
colour aluminium
Order no. 0394 26
0394 26
173.94 £
EAN 4010337394266
Packing unit 1
PS 02
black matt
Order no. 0394 005
0394 005
173.94 £
EAN 4010337037408
Packing unit 1
PS 02
grey matt
Order no. 0394 015
0394 015
173.94 £
EAN 4010337080893
Packing unit 1
PS 02
stainless steel
Order no. 0394 600
0394 600
180.67 £
EAN 4010337021537
Packing unit 1
PS 02
Recommended retail price. Prices valid for Great Britain with prices valid 07/22.
Price system (PS) not equal to 1, 14 = reduced discount.
Discontinued item. Available until 12/2022.
Successor item 2474 00, 2702 ..

Features

Features

  • Within one hour of continuous heating, the room temperature controller automatically interrupts the heating process for 5 minutes (the heater is switched off. Requirement of EN 50559).

Technical data

Rated voltage:
AC 230 V, 50 Hz

Rated current:
10 (4) A

Rated surge voltage:
4 kV

Connected load:
2200 W

Night-time reduction:
approx. 4 K

Energy class:
IV = 2 %

Ambient temperature:
0°C to +25°C

Solid conductor
Connections:
1 to 2.5 mm²

Remote sensor
Connection cable:
4 m
can be extended:
max. 50 m
can be extended:
2 x 1.5 mm²

Notes

  • For screw mounting only.
  • Flat design.
  • Install remote sensor in empty tube in the floor.
  • The supply cable to the remote sensor can be extended to 50 m with a 2-wire cable (2 x 1.5 mm²).

Scope of supply

  • A sensor in the plastic cap is included in the scope of supply.

Dimensions in mm

Sensor: Ø 8,5 H 40

Additional figures available in the media database

You will find figures of the selected products in the media database. You may use this figures for your publications. Please read the corresponding terms of use.

To the media database

Download


Data sheet

PDF

Load


Advertisement text

TXT

Load


Room temperature controller for electrical floor heating
Operating instructions

Operating instructions.

Order no. 0394 ..

PDF, 901 Kb

Load


Ordering info Features Downloads