Room temperature controller 230/10 (4) A~ with NC contact
System 55

Specification
Order no.
£/piece
without VAT
Room
Quantity
EAN
Packing unit
PS
cream white glossy
Order no. 0390 01
0390 01
84.11 £
EAN 4010337390015
Packing unit 1/5
PS 02
pure white glossy
Order no. 0390 03
0390 03
84.11 £
EAN 4010337390039
Packing unit 1/5
PS 02
pure white matt
Order no. 0390 27
0390 27
84.11 £
EAN 4010337390275
Packing unit 1/5
PS 02
anthracite
Order no. 0390 28
0390 28
86.49 £
EAN 4010337390282
Packing unit 1/5
PS 02
colour aluminium
Order no. 0390 26
0390 26
90.11 £
EAN 4010337390268
Packing unit 1/5
PS 02
black matt
Order no. 0390 005
0390 005
90.11 £
EAN 4010337037385
Packing unit 1/5
PS 02
grey matt
Order no. 0390 015
0390 015
90.11 £
EAN 4010337080732
Packing unit 1/5
PS 02
stainless steel
Order no. 0390 600
0390 600
96.85 £
EAN 4010337021551
Packing unit 1/5
PS 02
Recommended retail price. Prices valid for Great Britain with prices valid 07/22.
Price system (PS) not equal to 1, 14 = reduced discount.
Discontinued item. Available until 08/2022.
Successor item 2470 00, 2706 ...

Optional accessories

Features

Technical data

Rated voltage:
AC 230 V, 50 Hz

Rated current:
10 (4) A

Connected load:
2200 W

Switching temperature differential:
approx. 0.5 K

Night-time reduction:
approx. 4 K

Energy class:
I = 1 %

Installation depth:
25 mm

Ambient temperature:
+5 °C to +30 °C

Notes

  • For screw mounting only.
  • Flat design.

Additional figures available in the media database

You will find figures of the selected products in the media database. You may use this figures for your publications. Please read the corresponding terms of use.

To the media database

Download


Data sheet

PDF

Load


Advertisement text

TXT

Load


Room temperature controller 230 V with NC contact
Operating instructions

Operating instructions.

Order no. 0390 ..

PDF, 103 Kb

Load


Ordering info Features Downloads