Gira G1 230 V

Item comparison | 1
Specification
Order no.
Room
Quantity
EAN
Packing unit
PS
black glass
Order no. 2067 05
2067 05
EAN 4010337014294
Packing unit 1
PS 36
white glass
Order no. 2067 12
2067 12
EAN 4010337014324
Packing unit 1
PS 36
Recommended retail price. Price system (PS) not equal to 1, 14 = reduced discount.

Alternative description

Necessary accessories

For integration as KNX room operating device

IP router KNX

For integration into eNet

server DRA

Optional accessories

Temperature sensor module for Gira G1

temp.sens.mod. Gira G1

Optional spare part

The Gira G1 is a multi-functional room operating device for visualising and operating a variety of building functions. For use in the KNX system and Gira door communication system, or as client. The respective range of functions depends on the firmware used.
For details on the exact scope of functions, please refer to the Gira online catalogue and the device’s technical documentation.

Features

Features

  • A gesture-controlled multi-touch display is used for operation.
  • Connection and communication are via LAN or WLAN, depending on the variant.
  • Integrated speaker.
  • Integrated microphone with echo compensation.

Potential applications and combinations

  • As a multi-functional room operating device, the Gira G1 provides the following functions and combiation of functions:
  • KNX room operating device
  • Video home station
  • Client for the following systems/servers – HomeServer – eNet – X1
  • Integration of internet services

Properties as a KNX room operating device

  • Intuitive user interface that can be adapted by the end user.
  • System settings are protected via a PIN code.
  • Switching and dimming (relative and absolute), dimming (incl. Dimming RGB, RGBW, and Tunable White), blind and roller shutter control, value transmitter, and scene auxiliary unit.
  • Status display, display of date and time, display of inside and outside temperature.
  • Up to 150 functions (six function folders or rooms with up to 25 functions each).
  • More than 320 function icons.
  • Up to 125 seven-day time clocks with 10 switching times each.
  • Access to IP cameras.
  • Audio control.
  • PIN code for system settings.
  • Room temperature controller in combination with the temperature sensor module (available as an optional extra), or KNX devices for room temperature measurement, e.g. touch sensor 3 Komfort.
  • Up to 150 room temperature controller auxiliary units in combination with pushbutton sensor 3 Plus for KNX or CO2 sensor for KNX for room temperature measurement and regulation.
  • Operating modes: Comfort, standby, night and frost or heat protection with their own respective temperature setpoints (for heating and/or for cooling).
  • Operating modes can be adapted individually.
  • Comfort extension using the presence button.
  • Frost or heat protection changeover using window status.
  • Display of room temperature controller information.
  • Control parameters for PI controllers and 2-point controllers can be set.
  • A heating clock as seven-day time clock with 28 switching times.
  • Room temperature controller auxiliary unit for sauna operation.
  • Room temperature controller auxiliary unit for controlling air conditioning systems (fan coil) in conjunction with a KNX gateway for air conditioning systems.
  • Adjustment of the temperature setpoint, air flow (direction, intensity) and operating mode.

Features as a video home station

  • Camera changeover: specific selection of connected colour cameras.
  • Controlling the door opener.
  • Switching the ringing tone on and off.
  • Ringtone can be selected from a choice of 10 melodies.
  • Accepting calls.
  • Adjustment of ring tone and voice volume.
  • Internal calls.
  • Floor call can be triggered using the pushbutton sensor for KNX.

Properties as a home station with SIP client

  • Client function for SIP external systems from e.g. Comelit, TCS, SCHÜCO DCS Touch, 2N.
  • SIP calls can be made directly or via a Registrar
  • 64 internal calls possible e.g. to the concierge
  • Early Media support for video image

Integration of internet services

  • Gira weather service: display of the weather forecast for up to five cities (internet connection required).

The Gira G1 can also be used as a client for the following systems / servers:HomeServer Client

  • Depending on the configuration, the Gira G1 can also be used as a client in systems with a Gira HomeServer. Following activation, the Gira G1 shows the interface design of the Gira HomeServer. Virtually all the functions available in the standard scope of supply of the Gira HomeServer are supported, including the video home station and online weather service functions.

eNet Client

  • Depending on the configuration, the Gira G1 can also be used as a client in systems with an eNet server. Following activation, the Gira G1 shows the interface design of the eNet SMART HOME system. All the functions of the eNet SMART HOME system are supported, including the video home station and online weather service functions.

X1 Client

  • Depending on the configuration, the Gira G1 can also be used as a client in systems with Gira X1. Following activation, the Gira G1 shows the interface design of the Gira X1. Up to 250 X1 functions can be supported.
  • In addition to the X1 functions of the building control system, the following functions are available in the Gira G1 when used as a Gira X1 client:
    Direct function
    Gira door communication
    Online weather service
    Gira Alarm Connect security system with the functions
    • Arming
    • Disarming
    • Acknowledge message
    • Display alarms
    • Cancel alarms
  • The functions of the KNX room operating device are not available when it is functioning as a client. The exact range of functions are described in the Gira online catalogue and the technical documentation for the device.
  • Gira G1 with flush-mounted connection module 230 V WLAN.
  • Data communication via WLAN.

Technical data

Power consumption
Maximum:
7 W
Typical:
4 W
Minimum:
2 W

Power supply
PoE performance class 0:
DC 48 V PoE

LAN standard:
IEEE 802.3af

Connection cable
Ethernet specification:
Cat.5e, Cat.6, Cat.6a, Cat.7

Display
Type:
TFT
Size:
15.3 cm (6″)
Number of colours:
16.7 M
Resolution:
480 x 800 px (WVGA), 155 ppi
Brightness:
350 cd/m²
Contrast ratio:
1:500
Viewing angle:
> 80° all round

Proximity sensor
Range:
Max. 50 cm
Detection range:
30° horizontal, 30° vertical

KNX medium:
KNXnet/IP

KNX standards
DPTs value transmitter:
5.010, 6.010, 5.001, 5.004, 7.001, 8.001, 9.xxx, 12.001, 13.001, 14.xxx

Protection class:
IP21

Installation depth:
32 mm

Ambient temperature:
0 °C to +45 °C

Power supply:
AC 230 V, 50/60 Hz

WLAN standard:
IEEE 802.11b/g/n - 2.4 GHz

Installation depth:
32 mm

Notes

  • Suitable for indoor use only.
  • Recommended mounting height: 150 cm above floor.
  • Installation is performed on a deep device box (an electronics box is recommended for a LAN connection).
  • Communication with the KNX installation uses the KNXnet/IP standard exclusively.
  • An IP router for KNX must be used to connect the Gira G1 PoE to the KNX installation. Several Gira G1s can be operated on one IP router for KNX.
  • To connect the Gira G1 230 V or G1 24 V to the KNX installation, a Gira IP router for KNX (firmware version 3 and higher) is required to ensure reliable communication in WLAN. The Gira IP router for KNX (firmware version 3 and higher) must be specifically equipped with the additional “Reliable data communication” function. Several Gira G1s can be operated on one Gira IP router for KNX (firmware version 3 and higher).
  • Devices from index level I08 prepared for KNX Secure (additional firmware update required).
  • Commissioning in the KNX system from ETS 5.5 or higher.
  • Can be used as a home station in combination with the DCS IP Gateway.
  • When planning the system, please observe the technical information on network planning in the device documentation.
  • The Gira Project Assistant (GPA) is required for firmware updates. The GPA is available free of charge in the Gira download area.
  • For the use of time switches, an internet connection to an NTP time server or a corresponding KNX clock (e.g. Gira weather station Plus2074 00) is required.
  • The use of an electronics box is recommended to install the flush-mounted connection module PoE.
  • A commercially available PoE-enabled switch or router or a PoE injector is required.

Scope of supply

  • Display module, mounting frame, flush-mounted connection module 230 V WLAN

Dimensions in mm

Gira G1 (incl. flush-mounted power supply unit): 97 168 47
Gira G1 (without flush-mounted power supply unit): 97 168 15
Mounting height: - 1500 -

Additional figures available in the media database

You will find figures of the selected products in the media database. You may use this figures for your publications. Please read the corresponding terms of use.

To the media database

Further links

Gira G1
More


More

Download


Data sheet

PDF

Load


Advertisement text

TXT

Load


Revit file for BIM (Building information modeling)

Order no. 206705

RFA, 364 Kb

Load


IFC file for BIM (Building information modeling)

Order no. 206705

IFC, 19 Kb

Load


Factory reset on Gira G1 via SD card
Software

The file from the ZIP folder can be used to trigger a factory reset on the Gira G1 (up to firmware version 1.4.65).
Please follow the instructions in the PDF file.

Order no. 2069 ..
2067 ..
2077 ..

ZIP, 46 Kb

Load


Gira Door communication system
Guides / system basics

Basics, planning examples
Door communication system
Order no. 1736 90

Order no.

PDF, 5.563 Kb

Load


Gira G1
Certificates

License agreement

Order no. 2069 ..
2067 ..
2077 ..

ZIP, 92 Kb

Load


Gira G1
Installation instructions

Installation instructions

Order no. 2069 ..
2067 ..
2077 ..

PDF, 1.686 Kb

Load


Gira G1
Product database

from ETS 5.5.4 (from Firmware 2.0.442)

Order no. 2069 ..
2067 ..
2077 ..

ZIP, 23.262 Kb

Load


Gira G1
Technical Documentation

Technical documentation (firmware version 3.2.148 or higher)

Order no. 2069 ..
2067 ..
2077 ..

PDF, 7.682 Kb

Load


Gira G1
Operating instructions

Operating instructions (firmware version 3.3.88 or higher)

Order no. 2069 ..
2067 ..
2077 ..

PDF, 5.045 Kb

Load


Gira G1 firmware update
Software

Universal firmware that contains all supported operating modes.
To perform the update the Gira Project Assistant V 4.7 is required. Please follow the instructions in the enclosed documentation.

Order no. 2069 ..
2067 ..
2077 ..

ZIP, 321.154 Kb

Load


Gira G1 temperature sensor module
Operating instructions

Operating instructions

Order no. 2091 00

PDF, 1.238 Kb

Load


Gira One
Guides / system basics

System basics

Order no.

PDF, 52.532 Kb

Load


Ordering info Features Downloads