Power supply with integrated plug connector USB type A.
Up to two end devices can be charged simultaneously.
Technical data
Input voltage:
AC 220 - 250 V, 50/60 Hz
USB connection:
1 x type A, 1 x type C
Output voltage USB:
DC 5 V
Charging current
USB A:
Max. 2.4 A
USB C:
Max. 3 A
Standby:
≤80 mW
Connections
for conductors from:
1.5 mm² to 2.5 mm²
Installation depth:
31 mm
Ambient temperature:
+5° C to +35° C
Notes
Increased contact protection (Safety Plus) pursuant to IEC 60884-1.
During long charging cycles, the housing of the product may heat up.
Using a deep device box is recommended.
Scope of supply
Type A or type C USB cables are not included in the scope of delivery.
Additional figures available in the media database
You will find figures of the selected products in the media database. You may use this figures for your publications. Please read the corresponding terms of use.