Cinch audio insert
Gender changer

Specification
Order no.
£/piece
without VAT
Room
Quantity
EAN
Packing unit
PS
cream white glossy
Order no. 5631 01
5631 01
45.23 £
EAN 4010337460275
Packing unit 1/5
PS 01
pure white glossy
Order no. 5631 03
5631 03
45.23 £
EAN 4010337460282
Packing unit 1/5
PS 01
black matt
Order no. 5631 10
5631 10
45.23 £
EAN 4010337460299
Packing unit 1/5
PS 01
Recommended retail price. Prices valid for Great Britain with prices valid 01/23.
Price system (PS) not equal to 1, 14 = reduced discount.

Necessary accessories

One of the following articles:
 

mount.fr. mount.fr. HC

Features

Technical data

Installation depth
Gender changer:
at least 10 mm

Notes

  • For screw mounting only.
  • Important! Observe construction space for plug and bending radii.
  • If using with gender changers:
    Not suitable for duct installation or a standard device box.
    Connection with angled plug recommended.
  • When these plug-and-socket devices are used, there is a power limit of 15 watts for connected devices.
  • Installation recommendation:
    Kaiser electronic sockets
    Flush-mounted installation: Kaiser order no.: 1068-02
    Cavity mounting: Kaiser order no.: 9062-94
    Concrete installation: Kaiser order no.: 1268-40

Additional figures available in the media database

You will find figures of the selected products in the media database. You may use this figures for your publications. Please read the corresponding terms of use.

To the media database

Download


Data sheet

PDF

Load


Advertisement text

TXT

Load


Ordering info Features Downloads