LED signal light, 230 V~, red / green
System 55

Specification
Order no.
£/piece
without VAT
Room
Quantity
EAN
Packing unit
PS
Order no. 1171 00
1171 00
91.68 £
EAN 4010337049289
Packing unit 1
PS 02
Recommended retail price. Prices valid for Great Britain with prices valid 11/22.
Price system (PS) not equal to 1, 14 = reduced discount.

Optional accessories

Features

Features

  • The signal lamp can be used for implementing easy signals for doctor's offices, conference rooms or hotel rooms, for example.
  • The entire insert surface of 55 x 55 mm is divided into an upper half for the colour red and a lower half for the colour green with homogeneous illumination.
  • The two halves can be activated separately, e.g. by using a series switch.

Technical data

Rated voltage:
AC 230 V, 50 Hz

Power consumption:
1.0 W/5.6 VA

Light intensity
red:
0.1 cd
green:
0.3 cd

Installation depth:
30 mm

Connections
maximum:
2.5 mm²

Ambient temperature:
-15 °C to +40 °C

Scope of supply

  • Two inscription labels "Bitte warten" / "Bitte eintreten" and "Do not disturb" / "Make up room" are included.

Dimensions in mm

Insert area: W 55 H 55

Additional figures available in the media database

You will find figures of the selected products in the media database. You may use this figures for your publications. Please read the corresponding terms of use.

To the media database

Download


Data sheet

PDF

Load


Advertisement text

TXT

Load


Revit file for BIM (Building information modeling)

Order no. 117100

RFA, 568 Kb

Load


IFC file for BIM (Building information modeling)

Order no. 117100

IFC, 28 Kb

Load


LED signal light / LED orientation light
Operating instructions

Operating manual.

Order no. 1169 00
1171 00
1171 ..

PDF, 459 Kb

Load


Ordering info Features Downloads