The eNet wireless control unit enables the switching and brightness setting of lights with 1 - 10 V interface.
Switch-on and minimum brightness can be saved.
Scene operation.
Status display of the 1 - 10 V devices via LED.
Status feedback to eNet wireless transmitter.
Can be set with eNet server:
Maximum brightness.
Dimming speed.
Delay time.
Switch-on/off delay.
Dimming ramp up/down.
Switch-off pre-warning.
Permanent-on, permanent-off.
Hotel function.
Light control.
Repeater function.
Localisation of the device.
Technical data
Rated voltage:
AC 230 V, 50/60 Hz
Standby:
max. 0.5 W
Ambient temperature:
-25 °C to +70 °C
Control current:
max. 50 mA
Switching current
Ohmic load:
6 A
Fluorescent lamps:
3 AX
Connected load
Ohmic load:
1380 W
Capacitive load:
690 VA (560 µF)
Connections:
max. 4 mm²
Wireless frequency:
868.0 to 868.6 MHz
Range (free field):
approx. 100 m
Notes
Installation in device box, surface-mounted housing, or in an installation adapter.
Dimensions in mm
Ø 53
H 28
Additional figures available in the media database
You will find figures of the selected products in the media database. You may use this figures for your publications. Please read the corresponding terms of use.