Gira uses cookies for websites in the gira.de domain. By using our website, you agree to the use of cookies. Our Data Protection Declaration contains more information about the cookies used by us or third parties and the ways in which you can deactivate cookies.

KNX motion detector Cube 240


pure white glossy
238.70 £
Order no. 2194 02
EAN 4010337056386
Packing unit 1
PS 06

anthracite
240.61 £
Order no. 2194 10
EAN 4010337056379
Packing unit 1
PS 06

Recommended retail price. Prices valid for Great Britain with prices valid 01/21.
Price system (PS) not equal to 1, 14 = reduced discount.

Optional accessories

Optional spare part

Features

  • The PIR motion detector consists of three passive infra-red (PIR) motion detectors with integrated brightness sensor, integrated IR receiver, and integrated red LED for the display of any detected motion in test mode.
  • Two independent light outputs.
  • Light output: Switching, dimming value transmitter or light scene auxiliary unit can be parameterised. Operating mode fully automatic (automatically on or off) or semi-automatic (manually on, automatically off). Delay time can be set or dynamic delay time can be activated. Switching between day and night. Memory object.
  • Automatic temperature-compensated sensor sensitivity.
  • Sensitivity of sensors can be parameterised.
  • Send brightness values cyclically or when there is a change.
  • Brightness-independent presence output. A switch-on delay and a delay time can be parameterised. The current status can be sent cyclically, depending on the state.
  • Brightness independent absence output. A switch-on delay and a delay time can be parameterised. In this case, the delay time expires as soon as someone enters the detection range. The current status can be sent cyclically, depending on the state.
  • Manual actuation using IR remote control.

Technical data

KNX medium:
TP256

Detection angle:
240°

Installation height of 2.50 m
Detection range forwards, max.:
approx. 16 m
Range to each side, max.:
approx. 16 m

Brightness value:
2 to 1000 lx

Protection type:
IP54

Ambient temperature:
-25 °C to +55 °C

Notes

  • Suitable for ceiling or wall mounting, inside or outside.
  • Optional: Can be controlled remotely using IR remote control KNX.

Scope of supply

  • Covering panel to adjust the detection range is included with delivery.

Dimensions in mm

W 87 H 87 D 85

Additional figures available in the media database

You will find figures of the selected products in the media database. You may use this figures for your publications. Please read the corresponding terms of use.

To the media database


Data sheet

Load
Order no.
File format
PDF
File size

Advertisement text

Load
Order no.
File format
TXT
File size

KNX motion detector Cube
Operating instructions

Operating instructions.

Load
Order no.
2194 ..
File format
PDF
File size
4.576 Kb

KNX motion detector Cube 240
Technical Documentation

Technical documentation.

Load
Order no.
2194 ..
File format
PDF
File size
933 Kb

KNX Motion detector Cube 240
Product database

Product database from ETS5

Load
Order no.
2194 ..
File format
ZIP
File size
163 Kb

Parts list

0 items
To the parts list